Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
CrustCrawler
Pro-Series
Pro-Series Turntables
CrustCrawler
Pro-Series
Pro-Series Turntables
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
AXtrntbl
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
Preview Image
PREVIEWPERLINE
ORDERNO
ax
AX
compatible with the ax
COMPATIBLE_WITH_THE_AX
contains (1) complete pro
CONTAINS__1__COMPLETE_PRO
dimensions
DIMENSIONS
finish
FINISH
mounting tabs
MOUNTING_TABS
name
NAME
1
AXtrntbl
18A Data Sheet
12A amd AX
Series AX Turntable Hardware Kit
4.5in X 4.5in X 1.50in (11.43cm X 11.43cm X 3.81cm)
Hard Anodized Black
5.25in.(13.33cm) center to center
AXtrntbl
Show compressed display (1 product)
Part information
Similar parts
Request for quote (RFQ)
CrustCrawler
- Pro-Series Turntables
Order number
AXtrntbl
Latest change
16.09.2020 10:34:02
Unit
Classifications
CNS
CNSERPBASE Object Properties
Order Number
AXtrntbl