2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

1800.63.13.520

Expand Table
EN
1/5
AGRO-No
AGRO
Thread
M
Cable diameter
KD [mm]
Width across flats
SW [mm]
Length
H [mm]
Length
L [mm]
Piece number
ST
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
1800.10.13.040
M10x1.5
3
13/16
24
10.0
50
1800.10.13.060
M10x1.5
4
13/16
24
10.0
50
1800.12.13.065
M12x1.5
5.5
15/16
26
10.0
50
1800.12.13.080
M12x1.5
6.5
15/16
26
10.0
50
1800.17.13.105
M16x1.5
6
18/19
30
10.0
50
1800.20.13.150
M20x1.5
8
24
31
10.0
50
1800.25.13.205
M25x1.5
12.5
30
35
11.0
25
1800.32.13.255
M32x1.5
17
36
40
13.0
25
1800.40.13.330
M40x1.5
24
46
44
13.0
10
1800.50.13.410
M50x1.5
33
55
49
14.0
10
1800.63.13.520
M63x1.5
40
70
55
14.0
5
1800.75.13.630
M75x1.5
50
80
56
15.0
1
1800.07.03.065
Pg 7
5
15/16
26
6.0
50
1800.07.03.080
Pg 7
6.5
15/16
26
6.0
50
1800.09.03.105
Pg 9
6
18/19
30
6.0
50
1800.11.03.120
Pg 11
5.5
21
31
6.0
50
1800.13.03.150
Pg 13
8
24
31
6.0
50
1800.16.03.150
Pg 16
8
24
31
6.0
50
1800.21.03.205
Pg 21
12.5
30
35
7.0
25
Show compressed display (46 configurable products)
Order number1800.63.13.520
ShorttextCable glands nickel-plated brass with clamps
Latest change07.11.2025 08:53:16
Unit

Classifications

CNS

CNSERPBASE Object Properties
Order Number1800.63.13.520