Browse
All Manufacturers
EN
Login
Register for free
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch Search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Festo
Products (A - Z)
S
SDE3
SDE3 - Pressure sensor
Festo
Products (A - Z)
S
SDE3
SDE3 - Pressure sensor
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
540207 SDE3-D10S-B-HQ4-2P-M8
Vertical Mode
Expand Table
Reset filters
EN
1/5
Part number
TNR
Type
TYP
Pressure range
DB
Pressure input
DE
Display
DP
Mounting/pneum. connection
PA
Electrical output
EAG
Electrical connection
ASE
EU certification
ATEX
Weight
CNSMASSEXACT [kg]
GTIN
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
540197
SDE3-V1D-H-HQ4-2P-M8
V1
D
H
HQ4
2P
M8
-
0.037
4052568178581
540198
SDE3-V1D-B-FQ4-2P-M8
V1
D
B
FQ4
2P
M8
-
0.061
4052568178598
540199
SDE3-V1Z-B-HQ4-2P-M8
V1
Z
B
HQ4
2P
M8
-
0.037
4052568178604
540200
SDE3-V1Z-H-HQ4-2P-M8
V1
Z
H
HQ4
2P
M8
-
0.037
4052568178611
540201
SDE3-V1Z-B-FQ4-2P-M8
V1
Z
B
FQ4
2P
M8
-
0.061
4052568178628
540202
SDE3-V1Z-B-HQ4-2N-M8
V1
Z
B
HQ4
2N
M8
-
0.037
4052568178635
540203
SDE3-D2D-B-HQ4-2P-M8
D2
D
B
HQ4
2P
M8
-
0.037
4052568178642
540204
SDE3-D2D-B-FQ4-2P-M8
D2
D
B
FQ4
2P
M8
-
0.061
4052568178659
540205
SDE3-D2Z-B-HQ4-2P-M8
D2
Z
B
HQ4
2P
M8
-
0.037
4052568178666
540206
SDE3-D2Z-B-FQ4-2P-M8
D2
Z
B
FQ4
2P
M8
-
0.061
4052568178673
540207
SDE3-D10S-B-HQ4-2P-M8
D10
S
B
HQ4
2P
M8
-
0.037
4052568178680
540208
SDE3-D10S-B-FQ4-2P-M8
D10
S
B
FQ4
2P
M8
-
0.061
4052568178697
540209
SDE3-D10D-B-HQ4-2P-M8
D10
D
B
HQ4
2P
M8
-
0.037
4052568178703
540210
SDE3-D10D-B-FQ4-2P-M8
D10
D
B
FQ4
2P
M8
-
0.061
4052568178710
540211
SDE3-D10Z-B-HQ4-2P-M8
D10
Z
B
HQ4
2P
M8
-
0.037
4052568178727
540212
SDE3-D10Z-B-FQ4-2P-M8
D10
Z
B
FQ4
2P
M8
-
0.061
4052568178734
540213
SDE3-D10Z-B-HQ4-2N-M8
D10
Z
B
HQ4
2N
M8
-
0.037
4052568178741
542685
SDE3-D10D-B-WQ4-2P-K-1
D10
D
B
WQ4
2P
K
-
0.043
542878
SDE3-D10D-B-WQ4-2P-M8-1
D10
D
B
WQ4
2P
M8
-
0.043
Show compressed display (31 products)
Part information
Similar parts
Request for quote (RFQ)
Festo
- SDE3
Order number
540207
Shorttext
Pressure sensor
Latest change
30.08.2023 07:56:13
Unit
Keywords
Pressure sensor
Products
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-27-49-01 Piezoresistive pressure sensor
Manufacturer name
Festo
27-20-06-01 Pressure gauge
ECLASS 11.1
27-20-06-01 Pressure gauge
Manufacturer name
Festo
ECLASS 9.1
27-20-06-01 Pressure gauge
Manufacturer name
Festo
ECLASS 7.1
27-20-06-01 Pressure gauge (indication, elastic)
Manufacturer name
Festo
ECLASS 6.2
27-20-06-01 Pressure gauge (indication, elastic)
Manufacturer name
Festo
ECLASS 6.1
27-20-06-01 Pressure gauge (indication, elastic)
Manufacturer name
Festo
ECLASS 5.1
27-20-06-01 Pressure gauge (indication, elastic)
Manufacturer's name
Festo
ECLASS 5.0
27-20-06-01 Pressure gauge (indication, elastic)
Compare multiple parts
Add at least 2 products with
Upload geometry
Add one more to start
Compare (0/4)