
Create a simple sketch to find similar parts

Create a simple sketch to find similar parts




| digital inputs, configurable | Ja |
| digital outputs, configurable | Ja |
| Design of electrical connection | M12 |
| Design of digital output | PROFINET/PROFIsafe |
| Front installation possible | Nein |
| Input voltage, type | DC |
| IO-link master present | Nein |
| Min. delay time with change of signal | 50 ms |
| Max. delay time with change of signal | 50 ms |
| min. permissible voltage at output | 800 V |
| Max. perm. voltage | 800 V |
| max. permissible voltage at input | 30 V |
| min. permissible voltage at input | 30 V |
| Number of HW interfaces PROFINET | 8 |
| Number of inputs, digital | 8 |
| Number of outputs, digital | 8 |
| Optical interface present | Ja |
| Output voltage type | DC |
| Performance level acc. to EN ISO 13849-1 | e |
| degree of protection | IP67 |
| Rack-assembly possible | Nein |
| Short circuit protection, outputs present | Ja |
| Supply voltage type | DC |
| suitable for safety functions | Ja |
| wall mounting/direct mounting possible | Ja |
| supported protocol | PROFINET/PROFIsafe |
| Manufacturer product family | PROFINET-Safety-Fieldbox (KAS) |
| Brand | Schmersal |
| Min. delay time with change of signal | 10 ms |
| min. permissible voltage at input | -3 V |
| min. supply voltage with DC | 24 V |
| Number of HW interfaces PROFINET | 8 |
| safety integrity level (SIL) | SIL 4 |
| Input current for state 1 | 10 mA |
| Design of electrical connection | Steckverbinder M12 |
| digital outputs, configurable | Yes |
| digital inputs, configurable | Yes |
| Front installation possible | No |
| Design of digital output | elektronisch |
| Number of inputs, digital | 8 |
| Input voltage, type | DC |
| Number of outputs, digital | 8 |
| Optical interface present | Yes |
| Output voltage type | DC |
| degree of protection | IP67 |
| Rack-assembly possible | No |
| Performance level acc. to EN ISO 13849-1 | E |
| Short circuit protection, outputs present | Yes |
| SILcl acc. to EN 62061 | SIL 4 |
| suitable for safety functions | Yes |
| Supply voltage type | DC |
| supported protocol | PROFIsafe |
| wall mounting/direct mounting possible | Yes |
| Max. delay time with change of signal | 50 ms |
| Max. perm. voltage | 800 V |
| max. permissible voltage at input | 30 V |
| max. supply voltage with DC | 24 V |
| Manufacturer product family | PROFINET-Safety-Fieldbox (KAS) |
| Brand | Schmersal |
| Min. delay time with change of signal | 10 ms |
| min. permissible voltage at input | -3 V |
| min. supply voltage with DC | 24 V |
| Number of HW interfaces PROFINET | 8 |
| Functional safety (SIL) | SIL 4 |
| Input current for state 1 | 10 mA |
| Design of electrical connection | Connector M12 |
| digital outputs, configurable | Yes |
| digital inputs, configurable | Yes |
| Front installation possible | No |
| Design of digital output | Electronic |
| Number of inputs, digital | 8 |
| Input voltage, type | DC |
| Number of outputs, digital | 8 |
| Optical interface present | Yes |
| Output voltage type | DC |
| Protection type IP | IP67 |
| Rack-assembly possible | No |
| Performance level acc. to EN ISO 13849-1 | E |
| Short circuit protection, outputs present | Yes |
| SILcl acc. to EN 62061 | SIL 4 |
| suitable for safety functions | Yes |
| Supply voltage type | DC |
| supported protocol | PROFIsafe |
| wall mounting/direct mounting possible | Yes |
| Max. delay time with change of signal | 50 ms |
| Max. perm. voltage | 800 V |
| max. permissible voltage at input | 30 V |
| max. supply voltage with DC | 24 V |
| digital inputs, configurable | Yes |
| digital outputs, configurable | Yes |
| Design of electrical connection | M12 |
| Design of digital output | PROFINET/PROFIsafe |
| Front installation possible | No |
| Input voltage, type | DC |
| IO-link master present | No |
| Max. delay time with change of signal | 50 ms |
| Max. perm. voltage | 800 V |
| max. permissible voltage at input | 30 V |
| Min. delay time with change of signal | 10 ms |
| min. permissible voltage at input | -3 V |
| min. supply voltage with DC | 24 V |
| Number of HW interfaces PROFINET | 8 |
| Number of inputs, digital | 8 |
| Number of outputs, digital | 8 |
| Optical interface present | Yes |
| Output voltage type | DC |
| Performance level acc. to EN ISO 13849-1 | e |
| Protection type IP | IP67 |
| Rack-assembly possible | No |
| Short circuit protection, outputs present | Yes |
| SILcl acc. to EN 62061 | 3 |
| Supply voltage type | DC |
| suitable for safety functions | Yes |
| wall mounting/direct mounting possible | Yes |
| supported protocol | PROFINET/PROFIsafe |
| Digital inputs configurable | Ja |
| Digital outputs configurable | Ja |
| Type of electric connection | M12 |
| Type of digital output | PROFINET/PROFIsafe |
| Front built-in possible | Nein |
| Type of voltage (input voltage) | DC |
| IO link master | Nein |
| Time delay at signal exchange | 50 ms |
| Permitted voltage at output | 800 V |
| Permitted voltage at input | 30 V |
| Number of interfaces PROFINET | 8 |
| Number of digital inputs | 8 |
| Number of digital outputs | 8 |
| With optical interface | Ja |
| Type of output voltage | DC |
| Performance level according to EN ISO 13849-1 | e |
| Degree of protection (IP) | IP67 |
| Rack-assembly possible | Nein |
| Short-circuit protection, outputs available | Ja |
| Voltage type of supply voltage | DC |
| Suitable for safety functions | Ja |
| Wall mounting/direct mounting | Ja |
| Supporting protocol for Modbus | PROFINET/PROFIsafe |
| Supporting protocol for DeviceNet | PROFINET/PROFIsafe |
| Supporting protocol for SUCONET | PROFINET/PROFIsafe |
| Supporting protocol for LON | PROFINET/PROFIsafe |
| Supporting protocol for other bus systems | PROFINET/PROFIsafe |
| Supporting protocol for PROFINET IO | PROFINET/PROFIsafe |
| Supporting protocol for PROFIsafe | PROFINET/PROFIsafe |
| Supporting protocol for TCP/IP | PROFINET/PROFIsafe |
| Supporting protocol for ASI | PROFINET/PROFIsafe |
| Supporting protocol for PROFIBUS | PROFINET/PROFIsafe |
| Supporting protocol for INTERBUS | PROFINET/PROFIsafe |
| Supporting protocol for KNX | PROFINET/PROFIsafe |
| Supporting protocol for Data-Highway | PROFINET/PROFIsafe |
| Supporting protocol for SERCOS | PROFINET/PROFIsafe |
| Supporting protocol for SafetyBUS p | PROFINET/PROFIsafe |
| Supporting protocol for AS-Interface Safety at Work | PROFINET/PROFIsafe |
| Supporting protocol for INTERBUS-Safety | PROFINET/PROFIsafe |
| Supporting protocol for DeviceNet Safety | PROFINET/PROFIsafe |
| Supporting protocol for EtherNet/IP | PROFINET/PROFIsafe |
| Supporting protocol for Foundation Fieldbus | PROFINET/PROFIsafe |
| Supporting protocol for PROFINET CBA | PROFINET/PROFIsafe |
| Supporting protocol for CAN | PROFINET/PROFIsafe |
| Digital inputs configurable | Ja |
| Digital outputs configurable | Ja |
| Type of electric connection | M12 |
| Type of digital output | PROFINET/PROFIsafe |
| Front built-in possible | Nein |
| Type of voltage (input voltage) | DC |
| IO link master | Nein |
| Time delay at signal exchange | 50 ms |
| Permitted voltage at output | 800 V |
| Permitted voltage at input | 30 V |
| Number of interfaces PROFINET | 8 |
| Number of digital inputs | 8 |
| Number of digital outputs | 8 |
| With optical interface | Ja |
| Type of output voltage | DC |
| Performance level according to EN ISO 13849-1 | e |
| Degree of protection (IP) | IP67 |
| Rack-assembly possible | Nein |
| Short-circuit protection, outputs available | Ja |
| Voltage type of supply voltage | DC |
| Suitable for safety functions | Ja |
| Wall mounting/direct mounting | Ja |
| Supporting protocol for Modbus | PROFINET/PROFIsafe |
| Supporting protocol for DeviceNet | PROFINET/PROFIsafe |
| Supporting protocol for SUCONET | PROFINET/PROFIsafe |
| Supporting protocol for LON | PROFINET/PROFIsafe |
| Supporting protocol for other bus systems | PROFINET/PROFIsafe |
| Supporting protocol for PROFINET IO | PROFINET/PROFIsafe |
| Supporting protocol for PROFIsafe | PROFINET/PROFIsafe |
| Supporting protocol for TCP/IP | PROFINET/PROFIsafe |
| Supporting protocol for ASI | PROFINET/PROFIsafe |
| Supporting protocol for PROFIBUS | PROFINET/PROFIsafe |
| Supporting protocol for INTERBUS | PROFINET/PROFIsafe |
| Supporting protocol for KNX | PROFINET/PROFIsafe |
| Supporting protocol for Data-Highway | PROFINET/PROFIsafe |
| Supporting protocol for SERCOS | PROFINET/PROFIsafe |
| Supporting protocol for SafetyBUS p | PROFINET/PROFIsafe |
| Supporting protocol for AS-Interface Safety at Work | PROFINET/PROFIsafe |
| Supporting protocol for INTERBUS-Safety | PROFINET/PROFIsafe |
| Supporting protocol for DeviceNet Safety | PROFINET/PROFIsafe |
| Supporting protocol for EtherNet/IP | PROFINET/PROFIsafe |
| Supporting protocol for Foundation Fieldbus | PROFINET/PROFIsafe |
| Supporting protocol for PROFINET CBA | PROFINET/PROFIsafe |
| Supporting protocol for CAN | PROFINET/PROFIsafe |
| Digital inputs configurable | Ja |
| Digital outputs configurable | Ja |
| Type of electric connection | M12 |
| Type of digital output | PROFINET/PROFIsafe |
| Front built-in possible | Nein |
| Type of voltage (input voltage) | DC |
| IO link master | Nein |
| Time delay at signal exchange | 50 ms |
| Permitted voltage at output | 800 V |
| Permitted voltage at input | 30 V |
| Number of interfaces PROFINET | 8 |
| Number of digital inputs | 8 |
| Number of digital outputs | 8 |
| With optical interface | Ja |
| Type of output voltage | DC |
| Performance level according to EN ISO 13849-1 | e |
| Degree of protection (IP) | IP67 |
| Rack-assembly possible | Nein |
| Short-circuit protection, outputs available | Ja |
| Voltage type of supply voltage | DC |
| Suitable for safety functions | Ja |
| Wall mounting/direct mounting | Ja |
| Supporting protocol for Modbus | PROFINET/PROFIsafe |
| Supporting protocol for DeviceNet | PROFINET/PROFIsafe |
| Supporting protocol for SUCONET | PROFINET/PROFIsafe |
| Supporting protocol for LON | PROFINET/PROFIsafe |
| Supporting protocol for other bus systems | PROFINET/PROFIsafe |
| Supporting protocol for PROFINET IO | PROFINET/PROFIsafe |
| Supporting protocol for PROFIsafe | PROFINET/PROFIsafe |
| Supporting protocol for TCP/IP | PROFINET/PROFIsafe |
| Supporting protocol for ASI | PROFINET/PROFIsafe |
| Supporting protocol for PROFIBUS | PROFINET/PROFIsafe |
| Supporting protocol for INTERBUS | PROFINET/PROFIsafe |
| Supporting protocol for KNX | PROFINET/PROFIsafe |
| Supporting protocol for Data-Highway | PROFINET/PROFIsafe |
| Supporting protocol for SERCOS | PROFINET/PROFIsafe |
| Supporting protocol for SafetyBUS p | PROFINET/PROFIsafe |
| Supporting protocol for AS-Interface Safety at Work | PROFINET/PROFIsafe |
| Supporting protocol for INTERBUS-Safety | PROFINET/PROFIsafe |
| Supporting protocol for DeviceNet Safety | PROFINET/PROFIsafe |
| Supporting protocol for EtherNet/IP | PROFINET/PROFIsafe |
| Supporting protocol for Foundation Fieldbus | PROFINET/PROFIsafe |
| Supporting protocol for PROFINET CBA | PROFINET/PROFIsafe |
| Supporting protocol for CAN | PROFINET/PROFIsafe |
| Digital inputs configurable | Ja |
| Digital outputs configurable | Ja |
| Type of electric connection | M12 |
| Type of digital output | PROFINET/PROFIsafe |
| Front build in possible | Nein |
| Type of voltage (input voltage) | DC |
| IO link master | Nein |
| Time delay at signal exchange | 50 ms |
| Permitted voltage at output | 800 V |
| Permitted voltage at input | 30 V |
| Number of HW-interfaces PROFINET | 8 |
| Number of digital inputs | 8 |
| Number of digital outputs | 8 |
| With optical interface | Ja |
| Type of output voltage | DC |
| Performance level acc. to EN ISO 13849-1 | e |
| Degree of protection (IP) | IP67 |
| Rack-assembly possible | Nein |
| Short-circuit protection, outputs available | Ja |
| Voltage type of supply voltage | DC |
| Suitable for safety functions | Ja |
| Wall mounting/direct mounting | Ja |
| Supporting protocol for MODBUS | PROFINET/PROFIsafe |
| Supporting protocol for DeviceNet | PROFINET/PROFIsafe |
| Supporting protocol for SUCONET | PROFINET/PROFIsafe |
| Supporting protocol for LON | PROFINET/PROFIsafe |
| Supporting protocol for other bus systems | PROFINET/PROFIsafe |
| Supporting protocol for PROFINET IO | PROFINET/PROFIsafe |
| Supporting protocol for PROFIsafe | PROFINET/PROFIsafe |
| Supporting protocol for TCP/IP | PROFINET/PROFIsafe |
| Supporting protocol for ASI | PROFINET/PROFIsafe |
| Supporting protocol for PROFIBUS | PROFINET/PROFIsafe |
| Supporting protocol for INTERBUS | PROFINET/PROFIsafe |
| Supporting protocol for KNX | PROFINET/PROFIsafe |
| Supporting protocol for Data-Highway | PROFINET/PROFIsafe |
| Supporting protocol for SERCOS | PROFINET/PROFIsafe |
| Supporting protocol for SafetyBUS p | PROFINET/PROFIsafe |
| Supporting protocol for AS-Interface Safety at Work | PROFINET/PROFIsafe |
| Supporting protocol for INTERBUS-Safety | PROFINET/PROFIsafe |
| Supporting protocol for DeviceNet Safety | PROFINET/PROFIsafe |
| Supporting protocol for EtherNet/IP | PROFINET/PROFIsafe |
| Supporting protocol for Foundation Fieldbus | PROFINET/PROFIsafe |
| Supporting protocol for PROFINET CBA | PROFINET/PROFIsafe |
| Supporting protocol for CAN | PROFINET/PROFIsafe |
| Digital inputs configurable | Ja |
| Digital outputs configurable | Ja |
| Type of electric connection | M12 |
| Type of digital output | PROFINET/PROFIsafe |
| Front build in possible | Nein |
| Type of voltage (input voltage) | DC |
| IO link master | Nein |
| Time delay at signal exchange | 50 ms |
| Permitted voltage at output | 800 V |
| Permitted voltage at input | 30 V |
| Number of HW-interfaces PROFINET | 8 |
| Number of digital inputs | 8 |
| Number of digital outputs | 8 |
| With optical interface | Ja |
| Type of output voltage | DC |
| Performance level acc. to EN ISO 13849-1 | e |
| Degree of protection (IP) | IP67 |
| Rack-assembly possible | Nein |
| Short-circuit protection, outputs available | Ja |
| Voltage type of supply voltage | DC |
| Suitable for safety functions | Ja |
| Wall mounting/direct mounting | Ja |
| Supporting protocol for MODBUS | PROFINET/PROFIsafe |
| Supporting protocol for DeviceNet | PROFINET/PROFIsafe |
| Supporting protocol for SUCONET | PROFINET/PROFIsafe |
| Supporting protocol for LON | PROFINET/PROFIsafe |
| Supporting protocol for other bus systems | PROFINET/PROFIsafe |
| Supporting protocol for PROFINET IO | PROFINET/PROFIsafe |
| Supporting protocol for PROFIsafe | PROFINET/PROFIsafe |
| Supporting protocol for TCP/IP | PROFINET/PROFIsafe |
| Supporting protocol for ASI | PROFINET/PROFIsafe |
| Supporting protocol for PROFIBUS | PROFINET/PROFIsafe |
| Supporting protocol for INTERBUS | PROFINET/PROFIsafe |
| Supporting protocol for KNX | PROFINET/PROFIsafe |
| Supporting protocol for Data-Highway | PROFINET/PROFIsafe |
| Supporting protocol for SERCOS | PROFINET/PROFIsafe |
| Supporting protocol for SafetyBUS p | PROFINET/PROFIsafe |
| Supporting protocol for AS-Interface Safety at Work | PROFINET/PROFIsafe |
| Supporting protocol for INTERBUS-Safety | PROFINET/PROFIsafe |
| Supporting protocol for DeviceNet Safety | PROFINET/PROFIsafe |
| Supporting protocol for EtherNet/IP | PROFINET/PROFIsafe |
| Supporting protocol for Foundation Fieldbus | PROFINET/PROFIsafe |
| Supporting protocol for PROFINET CBA | PROFINET/PROFIsafe |
| Supporting protocol for CAN | PROFINET/PROFIsafe |