2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SP-UFSP3-0.3-50

Expand Table
EN
1/5
Model
MODEL
Material
MAT
Code
CODE
D
VAR10 [mm]
Line diameter d
VAR15 [mm]
S minimum
VAR20 [mm]
Datum Maximum Drawing Length
FIX02 [mm]
Datum spring constant
FIX04 [N/mm]
Initial tension
FIX06 [N]
PDF
FIX95
1
2
3
4
SP-WFSP3-0.3-50
SWP-A
SP-WFSP
3
0.3
50
88
0.025
0.18
PDF
SP-UFSP3-0.3-50
SUS304-WPB
SP-UFSP
3
0.3
50
87
0.021
0.21
PDF
SP-BWFSP3-0.3-50
SWP-A
SP-BWFSP
3
0.3
50
88
0.025
0.18
PDF
SP-BUFSP3-0.3-50
SUS304-WPB
SP-BUFSP
3
0.3
50
87
0.021
0.21
PDF
Show compressed display (4 configurable products)
Order numberM_UFSP3-0.3-50
ShorttextFreely specified type of tension spring
Latest change17.10.2023 03:13:38
Unit

Classifications

CNS

CNSERPBASE Object Properties