2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

1/2CSA26066TVGRHSELH

Expand Table
EN
1/5
Part Number
PN
Ambient Temperature
TEMP
Pressure rating - Canada and USA
PR [PSI]
Cv Value
CV
Size
SIZE
Qualification
Q
Valve Model
VM
Body Material
BM
Trim (Ball and Stem) Material
TM
Seat Material
SM
Seat and Body O-ring Material
SBOM
Body Seal
BS
Relief Hole
RH
End Connection Type
ECT
Operator Type
OT
Actuator Size
AS [psi]
1
1/2CSA26066TVGRHSELH
-40°C to +65°C/-40°F to +149°F
175
8
1/2"
CSA
260
6 - A351 CF8M
6 - A351 CF8M / SS316
T - PTFE
V - FKM/Viton
G - Graphite
RH - Relief Hole
SE - Threaded
LH - Lever Handle
N/A
Show compressed display (1 configurable product)
ShorttextCSA/FM VCI Floating Ball Valves
Latest change10.11.2025 15:24:28
Unit

Classifications

CNS

CNSERPBASE Object Properties