Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
NSK Americas
Linear Actuators
Toughcarriers
TC Motor bracket
NSK Americas
Linear Actuators
Toughcarriers
TC Motor bracket
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
TC-BKH09-160-00
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Motor bracker
MB
Compatible motor - Panasonic Co., Ltd.
CMP
Compatible motor - Yaskawa Electric
CMY
Compatible motor - Mitsubishi Electric
CMM
Compatible motor - OMRON Corp.
CMO
Compatible motor - Sanyo Denki Co.,
CMS
Compatible motor - Oriental Motor Co., Ltd.
CMOR
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
TC-BKH06-145-00
TCH06
MSMD5A (50W), MSMD01 (100W)
-
-
-
-
-
TC-BKH06-146-00
TCH06
-
SGMJV-A5A (50W), SGMAV-A5A (50W), SGMJV-01A (100W), SGMAV-01A (100W), SGMJV-C2A (150W), SGMAV-C2A (150W)
HF-KP053 (50W), HF-MP053 (50W), HC-KFS053 (50W), HC-MFS053 (50W), HF-KP13 (100W), HF-MP13 (100W), HC-KFS13 (100W), HC-MFS13 (100W)
R88M-W03 (30W), R88M-W05 (50W), R88M-W10 (100W)
P30B04003 (30W), P30B04005 (50W), R2AA04005 (50W), P30B04010 (100W), R2AA04010 (100W)
-
TC-BKH06-148-00
TCH06
MAMA01 (100W)
-
-
-
P50B04006 (60W), P50B04010 (100W)
-
TC-BKH06-160-00
TCH06
-
-
-
-
P50B05005 (50W), P50B05010 (100W), P50B05020 (200W)
-
TC-BKH06-250-00
TCH06
-
-
-
PBM603XXX, BM604XXX, 103F78XX
AS66, ASC66, UPK56X, PK56X, CSK56X, CFK56X, UFK56X
TC-BKH09-145-00
TCH09
MSMD01 (100W)
-
-
-
-
-
TC-BKH09-146-00
TCH09
-
SGMJV-01A (100W), SGMAV-01A (100W), SGMJV-C2A (150W), SGMAV-C2A (150W)
HF-KP13 (100W), HF-MP13 (100W), HC-KFS13 (100W), HC-MFS13 (100W)
-
P30B04005 (50W), P30B04010 (100W), R2AA04010 (100W)
-
TC-BKH09-160-00
TCH09
-
-
-
-
P50B05005 (50W), P50B05010 (100W), P50B05020 (200W)
-
TC-BKH09-170-00
TCH09
-
SGMJV-02A (200W), SGMAV-02A (200W), SGMJV-04A (400W), SGMAV-04A (400W)
HF-KP23 (200W), HF-MP23 (200W), HC-KFS23 (200W), HC-MFS23 (200W), HF-KP43 (400W), HF-MP43 (400W), HC-KFS43 (400W), HC-MFS43 (400W)
R88M-W20 (200W), R88M-W40 (400W)
R2AA06010 (100W), P30B06020 (200W), R2AA06020 (200W), P30B06040 (400W), R2AA06040 (400W)
-
TC-BKH09-170-01
TCH09
MSMD02 (200W), MAMA02 (200W), MSMD04 (400W), MAMA04 (400W)
-
-
-
-
-
TC-BKH09-190-00
TCH09
-
-
-
-
P50B07020 (200W), P50B07030 (300W), P50B07040 (400W)
-
TC-BKH09-250-00
TCH09
-
-
-
-
PBM603XXX, BM604XXX, 103F78XX
AS66, ASC66, UPK56X, PK56X, CSK56X, CFK56X, UFK56X
TC-BKH09-270-00
TCH09
-
-
-
-
103F85XX
AS98, UPK59X, PK59X, CSK59X, CFK59X, UFK59X
TC-BKH10-170-00
TCH10
-
SGMJV-02A (200W), SGMAV-02A (200W), SGMJV-04A (400W), SGMAV-04A (400W)
HF-KP23 (200W), HF-MP23 (200W), HC-KFS23 (200W), HC-MFS23 (200W), HF-KP43 (400W), HF-MP43 (400W), HC-KFS43 (400W), HC-MFS43 (400W)
R88M-W20 (200W), R88M-W40 (400W)
P30B06020 (200W), R2AA06020 (200W), P30B06040 (400W), R2AA06040 (400W)
-
TC-BKH10-170-01
TCH10
-
TC-BKH10-190-00
TCH10
MSMD08 (750W), MAMA08 (750W)
P50B07020 (200W), P50B07030 (300W), P50B07040 (400W)
Show compressed display (17 products)
Part information
Similar parts
Request for quote (RFQ)
NSK Americas
- TC Motor bracket
Order number
TC-BKH09-160-00
Latest change
31.08.2022 08:05:04
Unit
Keywords
Americas
Linear Actuators
Classifications
CNS
CNSERPBASE Object Properties