2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

TCH06027H05B00

Expand Table
EN
1/5
Order number
PN
Stroke
STROKE [mm]
Accuracy Class
AC
Ball Screw Lead
BSL
Hole for pins
PH
Sensor rail
SR
Sensor unit
SU
Cover unit
CU
Position
POS1 [mm]
Position
POS2 [mm]
1
2
3
4
TCH06017H05B00
170
Higher class
5 mm
None
No
No
No
0
59.5
TCH06027H05B00
270
Higher class
5 mm
None
No
No
No
0
59.5
TCH06037H05B00
370
Higher class
5 mm
None
No
No
No
0
59.5
TCH06047H10B00
470
Higher class
10 mm
None
No
No
No
0
59.5
Show compressed display (4 configurable products)
Latest change31.08.2022 07:41:18
Unit

Classifications

CNS

CNSERPBASE Object Properties