2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

TN16X10

Expand Table
EN
1/5
MODEL
MODEL [mm]
Bore
BORE [mm]
Stroke
STROKE [mm]
POS [mm]
Number of sensors
MS1 [mm]
Type of sensors
MSM [mm]
Additional Information
INFOTEXT
1
2
3
4
5
TN:双轴复动型缸
10
10
0
Blank:No sensor
Dimension annotations
TN:双轴复动型缸
16
10
0
Blank:No sensor
Dimension annotations
TN:双轴复动型缸
20
10
0
Blank:No sensor
Dimension annotations
TN:双轴复动型缸
25
10
0
Blank:No sensor
Dimension annotations
TN:双轴复动型缸
32
10
0
Blank:No sensor
Dimension annotations
Show compressed display (5 configurable products)
ShorttextDouble Rod Cylinder
Latest change30.05.2025 01:56:35
Unit

Classifications

By Categories

Control_Unit Control Unit
Sealing_Cylinder Sealing Cylinder
Fitting Fitting
Cylinder Cylinder
Pneumatics Pneumatics
Standard_Part Standard Part

CNS

CNSERPBASE Object Properties