2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

G5C20-R2

Expand Table
EN
1/5
Catalogue Number
CNSORDERNO
Product information
PINFO
Module
MOD
Material
MTL
Direction
DR
Thread
U
Number of Teeth
Z
Reference Diameter d
D [mm]
Throat Diameter dt
DT [mm]
Tip Diameter
DA [mm]
Type
S
Face Width b
B [mm]
Bore Diameter dd
DD [mm]
Hub Diameter dh
DH [mm]
Hub Projection lh
LH [mm]
Hub Projection(L type、C type)
LHR [mm]
Overall lenght l
L [mm]
Width of Key Way
B2 [mm]
Depth of Key Way
T2 [mm]
1
2
G5C20-R2
Discontinued
5.00
FC200
Right
2
20
100.0
110.0
118.00
1B
46
25
80.00
26
0
72
0
0.0
G5C20-R1
Discontinued
5.00
FC200
Right
1
20
100.0
110.0
118.00
1B
46
25
80.00
26
0
72
0
0.0
Show compressed display (2 configurable products)
Order numberG5C20-R2
ShorttextModule 5
Latest change14.09.2023 04:12:33
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties