2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ZF02FG-d8

Expand Table
EN
1/5
CNSORDERNO
CNSORDERNO
Series code
SC
type
TYPE
Sleeve material
SL1
Sleeve hardness
SL2
Sleeve surface treatment
SL3
Ball material
MAT1
Holder material
MAT2
Sealing ring material
MAT3
Operating ambient temperature
OAT [°C]
d
DD [mm]
Tolerance of d
TDD [mm]
D
D [mm]
Tolerance of D
TD [mm]
L
L [mm]
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
ZF02FC-d10
ZF02FC
Single lining type - square flange type
SUJ2
57HRC~
nickeling
SUJ2
stainless steel
Nitrile rubber
-15~120℃
10
-0.009/0
19
-0.021/0
29
ZF02FC-d12
ZF02FC
Single lining type - square flange type
SUJ2
57HRC~
nickeling
SUJ2
stainless steel
Nitrile rubber
-15~120℃
12
-0.009/0
21
-0.021/0
30
ZF02FC-d16
ZF02FC
Single lining type - square flange type
SUJ2
57HRC~
nickeling
SUJ2
stainless steel
Nitrile rubber
-15~120℃
16
-0.009/0
28
-0.021/0
37
ZF02FC-d20
ZF02FC
Single lining type - square flange type
SUJ2
57HRC~
nickeling
SUJ2
stainless steel
Nitrile rubber
-15~120℃
20
-0.010/0
32
-0.025/0
42
ZF02FC-d25
ZF02FC
Single lining type - square flange type
SUJ2
57HRC~
nickeling
SUJ2
stainless steel
Nitrile rubber
-15~120℃
25
-0.010/0
40
-0.025/0
59
ZF02FC-d30
ZF02FC
Single lining type - square flange type
SUJ2
57HRC~
nickeling
SUJ2
stainless steel
Nitrile rubber
-15~120℃
30
-0.010/0
45
-0.025/0
64
ZF02FC-d35
ZF02FC
Single lining type - square flange type
SUJ2
57HRC~
nickeling
SUJ2
stainless steel
Nitrile rubber
-15~120℃
35
-0.012/0
52
-0.030/0
70
ZF02FC-d40
ZF02FC
Single lining type - square flange type
SUJ2
57HRC~
nickeling
SUJ2
stainless steel
Nitrile rubber
-15~120℃
40
-0.012/0
60
-0.030/0
80
ZF02FC-d50
ZF02FC
Single lining type - square flange type
SUJ2
57HRC~
nickeling
SUJ2
stainless steel
Nitrile rubber
-15~120℃
50
-0.012/0
80
-0.030/0
100
ZF02FG-d6
ZF02FG
Single lining type - square flange type
SUJ2
57HRC~
Low temperature black chromium plating
SUS440C
resin
Nitrile rubber
-15~120℃
6
-0.009/0
12
-0.018/0
19
ZF02FG-d8
ZF02FG
Single lining type - square flange type
SUJ2
57HRC~
Low temperature black chromium plating
SUS440C
resin
Nitrile rubber
-15~120℃
8
-0.009/0
15
-0.018/0
24
ZF02FG-d10
ZF02FG
Single lining type - square flange type
SUJ2
57HRC~
Low temperature black chromium plating
SUS440C
resin
Nitrile rubber
-15~120℃
10
-0.009/0
19
-0.021/0
29
ZF02FG-d12
ZF02FG
Single lining type - square flange type
SUJ2
57HRC~
Low temperature black chromium plating
SUS440C
resin
Nitrile rubber
-15~120℃
12
-0.009/0
21
-0.021/0
30
ZF02FG-d13
ZF02FG
Single lining type - square flange type
SUJ2
57HRC~
Low temperature black chromium plating
SUS440C
resin
Nitrile rubber
-15~120℃
13
-0.009/0
23
-0.021/0
32
ZF02FG-d16
ZF02FG
Single lining type - square flange type
SUJ2
57HRC~
Low temperature black chromium plating
SUS440C
resin
Nitrile rubber
-15~120℃
16
-0.009/0
28
-0.021/0
37
ZF02FG-d20
ZF02FG
Single lining type - square flange type
SUJ2
57HRC~
Low temperature black chromium plating
SUS440C
resin
Nitrile rubber
-15~120℃
20
-0.010/0
32
-0.025/0
42
ZF02FG-d25
ZF02FG
Single lining type - square flange type
SUJ2
57HRC~
Low temperature black chromium plating
SUS440C
resin
Nitrile rubber
-15~120℃
25
-0.010/0
40
-0.025/0
59
ZF02FG-d30
ZF02FG
Single lining type - square flange type
SUJ2
57HRC~
Low temperature black chromium plating
SUS440C
resin
Nitrile rubber
-15~120℃
30
-0.010/0
45
-0.025/0
64
ZF02FG-d35
ZF02FG
Single lining type - square flange type
SUJ2
57HRC~
Low temperature black chromium plating
SUS440C
resin
Nitrile rubber
-15~120℃
35
-0.012/0
52
-0.030/0
70
Show compressed display (291 products)
ShorttextLinear bearings - flanged type - single lined type
Latest change05.08.2025 03:34:37
Unit

Classifications

CNS

CNSERPBASE Object Properties