2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ZK2Q00K5PCA-06

Expand Table
1/5
Combination of supply valve and release valve
COMBINATION
Rated voltage
VOLTAGE
Pressure sensor/Digital pressure switch for vacuum specifications
PRESSURE
Supply valve/Release valve/Digital pressure switch for vacuum connector specifications
CONNECTOR
Vacuum(V) port
VAPORT
Pump system PE port female thread specification
OPTIONC
Vacuum break flow adjustment needle
OPTIONE
Vacuum break flow adjustment needle
OPTIONJK
With individual release pressure supply (PD) port type
OPTIONP
1
(K) Supply valve (N.C.) & Release valve (N.C.)
(5) 24 VDC
(P) Pressure sensor (0 to -101kPa) - Analog output 1 to 5V
(C) For supply valve/release valve(Connector type:Common wiring (Plug-in)(For manifold)/Without lead wire with connector)/With lead wire with connector for pressure switch/sensor
(06) ø6 One-touch fitting(Metric)
(-) Without option
(-) Without option
(-) Without option
(-) Without option
Show compressed display (1 configurable product)
ShorttextVacuum Pump System Vacuum Unit/For Manifold
Latest change28.03.2025 11:40:06
Unit

Classifications

CNS

CNSERPBASE Object Properties
Add at least 2 products with