2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ABS Safety SY-1051

Expand Table
EN
1/5
PREVIEW
Item Code
ARTIKELID
Item Description
ARTIKELBEZ
Description long
LANGTEXTDE
Information Draw
DRAWTEXT
Information Docu
DOCUTEXT
URL to Lockbook Planning App
PLANURL
Retail price
UVPEUR [EUR]
Application
ANWENDUNG
Material
MATERIAL
1
2
3
SY-1051
ABS Gabelkopf (aufgewalzt)
Stainless Steel (V4A) End Termination (clevis) tested in accordance with EN 795:2012 and CEN / TS 16415:2017! for lifeline systems ABS-Lock® SYS I, ABS-Lock® SYS II and vertical lifeline system ABS SafetyHike®. Swaged to the cable.
It's that easy and simple: Plan your flat roof with "PLAN" by ABS Safety. Get more information about our free digital tools.
Fall protection must be documented and maintained once a year. Use „ABS Docu“ to create an error-free documentation.
https://apps.absturzsicherung.de/hub/services
73.28
Flat Roofs
Stainless Steel (A4)
SY-1051
ABS Gabelkopf (aufgewalzt)
It's that easy and simple: Plan your flat roof with "PLAN" by ABS Safety. Get more information about our free digital tools.
Fall protection must be documented and maintained once a year. Use „ABS Docu“ to create an error-free documentation.
https://apps.absturzsicherung.de/hub/services
73.28
Flat Roofs
Stainless Steel (A4)
SY-1051
ABS Gabelkopf (aufgewalzt)
Stainless Steel (V4A) End Termination (clevis) tested in accordance with EN 795:2012 and CEN / TS 16415:2017! for lifeline systems ABS-Lock® SYS I, ABS-Lock® SYS II and vertical lifeline system ABS SafetyHike®. Swaged to the cable.
It's that easy and simple: Plan your flat roof with "PLAN" by ABS Safety. Get more information about our free digital tools.
Fall protection must be documented and maintained once a year. Use „ABS Docu“ to create an error-free documentation.
https://apps.absturzsicherung.de/hub/services
73.28
Flat Roofs
Stainless Steel (A4)
Show compressed display (3 products)
Order numberSY-1051
ShorttextABS Gabelkopf (aufgewalzt)
Latest change19.09.2025 10:54:26
Unit

Classifications

CNS

CNSERPBASE Object Properties