2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

62399250

Expand Table
EN
1/5
Preview Image
PREVIEWPERLINE
Product No.
ARTNR
Link Webshop
WEBSHOP
Material Short description
MATK
Material
MAT
d1 - H8
D1 [mm]
d2
D2 [mm]
b
B [mm]
Thread
GE [mm]
Weight kg p. %
GEW [kg]
Customs tariff number
CTN
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
62399220
Product details / Catalogue page / Assembly instructions
Stainless steel
Stainless steel 1.4305 (AISI 303), with 1x grub screw with hexagon socket DIN EN ISO 4027 - A2
20
40
20
M8
14.6
84839089
62399225
Product details / Catalogue page / Assembly instructions
Stainless steel
Stainless steel 1.4305 (AISI 303), with 1x grub screw with hexagon socket DIN EN ISO 4027 - A2
25
56
22
M10
33.8
84839089
62399230
Product details / Catalogue page / Assembly instructions
Stainless steel
Stainless steel 1.4305 (AISI 303), with 1x grub screw with hexagon socket DIN EN ISO 4027 - A2
30
63
22
M10
41.5
84839089
62399235
Product details / Catalogue page / Assembly instructions
Stainless steel
Stainless steel 1.4305 (AISI 303), with 1x grub screw with hexagon socket DIN EN ISO 4027 - A2
35
70
22
M10
49.6
84839089
62399240
Product details / Catalogue page / Assembly instructions
Stainless steel
Stainless steel 1.4305 (AISI 303), with 1x grub screw with hexagon socket DIN EN ISO 4027 - A2
40
80
28
M12
82.7
84839089
62399245
Product details / Catalogue page / Assembly instructions
Stainless steel
Stainless steel 1.4305 (AISI 303), with 1x grub screw with hexagon socket DIN EN ISO 4027 - A2
45
80
28
M12
75.3
84839089
62399250
Product details / Catalogue page / Assembly instructions
Stainless steel
Stainless steel 1.4305 (AISI 303), with 1x grub screw with hexagon socket DIN EN ISO 4027 - A2
50
90
28
M12
96.3
84839089
62399255
Product details / Catalogue page / Assembly instructions
Stainless steel
Stainless steel 1.4305 (AISI 303), with 1x grub screw with hexagon socket DIN EN ISO 4027 - A2
55
90
28
M12
87.1
84839089
62399260
Product details / Catalogue page / Assembly instructions
Stainless steel
Stainless steel 1.4305 (AISI 303), with 1x grub screw with hexagon socket DIN EN ISO 4027 - A2
60
100
28
M12
110.0
84839089
62399265
Product details / Catalogue page / Assembly instructions
Stainless steel
Stainless steel 1.4305 (AISI 303), with 1x grub screw with hexagon socket DIN EN ISO 4027 - A2
65
100
28
M12
99.6
84839089
62399270
Product details / Catalogue page / Assembly instructions
Stainless steel
Stainless steel 1.4305 (AISI 303), with 2x grub screw with hexagon socket DIN EN ISO 4027 - A2
70
110
32
2 x M16
141.0
84839089
62399275
Product details / Catalogue page / Assembly instructions
Stainless steel
Stainless steel 1.4305 (AISI 303), with 2x grub screw with hexagon socket DIN EN ISO 4027 - A2
75
110
32
2 x M16
127.0
84839089
62399280
Product details / Catalogue page / Assembly instructions
Stainless steel
Stainless steel 1.4305 (AISI 303), with 2x grub screw with hexagon socket DIN EN ISO 4027 - A2
80
125
32
2 x M16
181.0
84839089
62399285
Product details / Catalogue page / Assembly instructions
Stainless steel
Stainless steel 1.4305 (AISI 303), with 2x grub screw with hexagon socket DIN EN ISO 4027 - A2
85
125
32
2 x M16
165.0
84839089
62399290
Product details / Catalogue page / Assembly instructions
Stainless steel
Stainless steel 1.4305 (AISI 303), with 2x grub screw with hexagon socket DIN EN ISO 4027 - A2
90
125
32
2 x M16
148.0
84839089
Show compressed display (15 products)
Order number62399250
ShorttextAdjusting Rings (Shaft Collars with Set Screw) according to the Old Standard DIN 703, Stainless
Latest change01.12.2025 10:57:12
Unit

Classifications

CNS

CNSERPBASE Object Properties
Certificate REACHmaterialcompliance@maedler.de
Certificate RoHSmaterialcompliance@maedler.de
Maintenance IntervalsBitte Katalogseite beachten.
CNSPHYPROP Physical Properties

ECLASS 14.0

23-09-04-05 Adjusting ring, clamp collar

ECLASS 11.1

23-09-01-04 Adjusting ring

ETIM 10.0

EC002389 Adjusting ring

Standards

DIN-7x-70x-DIN 703 DIN 703