Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
STAMPINGMASTERS
Spring Screw Washer
Spring
Round wire spring
AH - Round wire spring (maximum compression 30%)
STAMPINGMASTERS
Spring Screw Washer
Spring
Round wire spring
AH - Round wire spring (maximum compression 30%)
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
AH12-10
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Product No.
PN
ROHS
ROHS
TYPE
material
MA
outer diameter
D1 [mm]
spring length
L [mm]
網站
WED
1
2
3
4
5
6
7
8
9
10
11
12
13
AH04-05
YES
AH
SWP
4
5
網站
AH05-05
YES
AH
SWP
5
5
網站
AH06-05
YES
AH
SWP
6
5
網站
AH08-10
YES
AH
SWP
8
10
網站
AH10-10
YES
AH
SWP
10
10
網站
AH12-10
YES
AH
SWP
12
10
網站
AH13-10
YES
AH
SWP
13
10
網站
AH14-15
YES
AH
SWP
14
15
網站
AH16-15
YES
AH
SWP
16
15
網站
AH18-20
YES
AH
SWP
18
20
網站
AH20-20
YES
AH
SWP
20
20
網站
AH22-20
YES
AH
SWP
22
20
網站
AH27-30
YES
AH
SWP
27
30
網站
Show compressed display (13 configurable products)
Part information
Similar parts
Request for quote (RFQ)
STAMPINGMASTERS
- AH
Shorttext
Round wire spring (maximum compression 30%)
Latest change
12.03.2025 05:53:17
Unit
Keywords
Round wire
Spring Screw
Washer
compression
spring
Classifications
By Categories
Actuating_Elements Actuating Elements
Assembling_Equipment Assembling Equipment
Automation Automation
Automotive Automotive
Automotive_Engineering Automotive Engineering
Ball Ball
Bearing Bearing
Bushing Bushing
Caster Caster
Clamping_Technology Clamping Technology
Cog_Wheel Cog Wheel
Cogging Cogging
Control_Unit Control Unit
Die_Set Die Set
Drilling_Tool Drilling Tool
Drive_Shaft Drive Shaft
Fastening Fastening
Fitting Fitting
Fixture_System Fixture System
Flange Flange
Gear Gear
Gear_Belt Gear Belt
Hinge Hinge
Linear_Technology Linear Technology
Machining_Unit Machining Unit
Magnet Magnet
Metal_Fitting Metal Fitting
Mold_Construction Mold Construction
Nozzle Nozzle
Operational_Safety Operational Safety
Pneumatics Pneumatics
Positioning_System Positioning System
Rolling_Bearing Rolling Bearing
Screwing_Tool Screwing Tool
Shock_Absorber Shock Absorber
Thread_Insert Thread Insert
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
By Countries
TW Taiwan