2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

WFN02-BR-2000

Expand Table
EN
1/5
Code
CODE
Type
PYPE
Main Body Material
ZTMAT
Use Fluid
SYLT
Series
XL
Specifications
GG
Pipe Thread
JGLW
Thread Form Type
YX
Guaranteed Pressure Resistance (Mpa£©
BZNYL
Maximum Use Pressure (Mpa)
ZGSYYL
Pressure Regulation Range (Mpa)
TYFW
Ambient Temperature
HJWD
Website
LINK
1|WFN02-AR-2000
2|WFN02-BR-2000
3|WFN02-BR-3000
4|WFN02-BR-4000
WFN02
Air Pressure Regulating Valve
Aluminum Alloy
Filtered Compressed Air
AR (Small)
2000
1/4
G
1.5
0.95
0.05-0.85
5-60
Website Connection
WFN02
Air Pressure Regulating Valve
Aluminum Alloy
Filtered Compressed Air
BR(Medium Type)
2000
1/4
G
1.5
0.95
0.05-0.85
5-60
Website Connection
WFN02
Air Pressure Regulating Valve
Aluminum Alloy
Filtered Compressed Air
BR(Medium Type)
3000
3/8
G
1.5
0.95
0.05-0.85
5-60
Website Connection
WFN02
Air Pressure Regulating Valve
Aluminum Alloy
Filtered Compressed Air
BR(Medium Type)
4000
1/2
G
1.5
0.95
0.05-0.85
5-60
Website Connection
Show compressed display (4 products)
ShorttextAir Pressure Regulating Valve
Latest change25.11.2025 10:51:42
Unit

Classifications

CNS

CNSERPBASE Object Properties