2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SCB12OPUU

Expand Table
EN
1/5
Part Number
PN
Ball Bushing
LB
Ball Selection (Surface Treatment)
RS
Retainer Selection (Material)
RTR
Out Sleeve Selection (Surface Treatment)
OST
Ball selection (Material)
BS
LM
D [mm]
W [mm]
G [mm]
A [mm]
B [mm]
L [mm]
S [mm]
E [mm]
J [mm]
K [mm]
S2 [mm]
1
2
3
4
5
6
7
SCB08
LMBS08UU
UU,Both Side Seal
Resin
None
High carbon bearing steel ball
08
25.400
50.800
27.940
30.000
6.35
38.100
4.0
17.45
42.88
25.400
6.15
SCB10
LMBS10UU
UU,Both Side Seal
Resin
None
High carbon bearing steel ball
10
31.750
63.500
35.690
30.000
7.14
44.450
4.8
22.23
53.98
28.580
10.23
SCB12
LMBS12UU
UU,Both Side Seal
Resin
None
High carbon bearing steel ball
12
34.925
69.850
38.990
30.000
8.00
47.630
4.8
23.80
60.33
31.750
10.80
SCB16
LMBS16UU
UU,Both Side Seal
Resin
None
High carbon bearing steel ball
16
41.275
82.550
50.170
30.000
9.53
66.670
5.6
30.15
73.03
44.450
11.65
SCB20
LMBS20UU
UU,Both Side Seal
Resin
None
High carbon bearing steel ball
20
50.800
101.600
63.120
30.000
11.11
85.730
5.6
38.10
88.90
50.800
17.70
SCB24
LMBS24UU
UU,Both Side Seal
Resin
None
High carbon bearing steel ball
24
60.325
120.650
73.900
30.000
12.70
94.750
7.2
44.45
104.78
63.500
21.45
SCB32
LMBS32UU
UU,Both Side Seal
Resin
None
High carbon bearing steel ball
32
76.200
152.400
92.900
30.000
15.88
120.650
10.2
53.98
133.35
82.550
25.98
Show compressed display (7 configurable products)
ShorttextAluminum Case Unit
Latest change08.10.2025 12:56:20
Unit

Classifications

By Categories

Actuating_Elements Actuating Elements
Bearing Bearing
Linear_Technology Linear Technology

CNS

CNSERPBASE Object Properties