2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

7000-KOYO.

Expand Table
EN
1/5
brand
BRA
Bearing type code
BEAR
Bearing accuracy
ACC
code-behind
BEHI
National standard for bearing material
MAT1
The bearing material is equivalent
MAT2
Angular Contact
ANG
code
CODE
d
DD [mm]
D
D [mm]
B
B [mm]
r
RR [mm]
r1
RR1 [mm]
Basic rated load Cr (dynamic) KN
CR
1|7000-KOYO
KOYO
7
JIS B 1514 P0
Not labeled: Steel plate stamping holder
GCr15
SUJ
Not labeled: 30 ° B: 40 ° C: 15 °
7000-KOYO
10
26
8
0.3
0.15
6.25
Show compressed display (1 configurable product)
ShorttextAngular contact ball bearings · Mismatch · Single row
Latest change25.11.2025 10:51:27
Unit

Classifications

CNS

CNSERPBASE Object Properties
Type Code7000-KOYO