2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SUGATSUNE 170-090-692 AS-JH-W

Expand Table
EN
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Material
MATERIAL
Finish
FINISH
Aluminium Frame Size
ALUMINIUMFRAMESIZE
Aluminium Frame Groove Width
ALUMINIUMFRAMEGROOVEWIDTH
Product Type
PRODUCTTYPE
DAMPER HINGE Shape
DAMPERHINGESHAPE
Weight
WEIGHT [g]
DIGITALBOOK
1
170-090-692
AS-JH-W
4510932072243
Stainless Steel (SUS304)
Barrel Polished
30|40
8|10
Other
Lock Related Part.
105
Link
Show compressed display (1 product)
ShorttextAS BRACKET FOR HG-JHW
Latest change20.10.2025 13:46:16
Unit