Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Thomson Linear
Lead Screws
Assemblies
Assembly Metric - Lead Screws
Thomson Linear
Lead Screws
Assemblies
Assembly Metric - Lead Screws
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
CTL-SRT10X2M-SN-2IN
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part Number
PN
Diameter
DIA [mm]
Lead
LEAD [mm]
Thread Direction
TD
Accuracy
A
Thread Form
TF
Lead Nut Family
LNF
Lead Screw Overall Length
CTL [mm]
1
2
3
4
5
6
7
8
CTL-SRA4X1M-SN-2IN
4
1
Righthand
STANDARD
ACME
SN = Imperial thread mount cylindrical nut
50.800
CTL-SRA6X1M-SN-2IN
6
1
Righthand
STANDARD
ACME
SN = Imperial thread mount cylindrical nut
50.800
CTL-SRA8X2M-SN-2IN
8
2
Righthand
STANDARD
ACME
SN = Imperial thread mount cylindrical nut
50.800
CTL-SRT10X2M-SN-2IN
10
2
Righthand
STANDARD
ACME
SN = Imperial thread mount cylindrical nut
50.800
CTL-SV12X2M-SN-2IN
12
2
Righthand
STANDARD
V-THREAD
SN = Imperial thread mount cylindrical nut
50.800
CTL-SRT16X4M-SN-2IN
16
4
Righthand
STANDARD
ACME
SN = Imperial thread mount cylindrical nut
50.800
CTL-SRT20X4M-SN-2IN
20
4
Righthand
STANDARD
ACME
SN = Imperial thread mount cylindrical nut
50.800
CTL-SRT24X5M-SN-2IN
24
5
Righthand
STANDARD
ACME
SN = Imperial thread mount cylindrical nut
50.800
Show compressed display (8 configurable products)
Part information
Similar parts
Request for quote (RFQ)
Thomson Linear
- Assembly Metric
Shorttext
Lead Screws
Latest change
17.11.2025 12:37:12
Unit
Keywords
Assemblies
Lead Screws
Linear
Classifications
CNS
CNSERPBASE Object Properties