2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

B12-2 PLN

Expand Table
1/5
Part No.
PN
Channel Type
CT
Standard Finishes
FINISH
Hole Patterns
HP
Length
L [Inch]
Thickness
T
Weight
WLBS [lbs./ft.]
Weight
WKG [kg/m]
Level of Details
LOD
1
2
3
B12-2 PLN
B12
Plain
No Hole Pattern
2.000
12 Ga.
2.484
3.70
High Level of Details
B12A-2 PLN
B12A
Plain
No Hole Pattern
2.000
12 Ga.
4.969
7.40
High Level of Details
B12B-2 PLN
B12B
Plain
No Hole Pattern
2.000
12 Ga.
4.969
7.40
High Level of Details
Show compressed display (3 configurable products)
ShorttextChannels
Latest change14.04.2026 13:55:05
Unit

Classifications

CNS

CNSERPBASE Object Properties
Type CodeB12-2 PLN
Compare multiple parts
Add at least 2 products with