2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

858-153_HI

Expand Table
All delivery countries/regions
EN
1/5
Item-No.
BESTNR
Description
BEZEICHNUNG
WAGO eShop
INFODE
WAGO eShop
INFOEN
Level of detail
LOD
Measured voltage
SPANNUNG [V]
Current intensity
STROM [A]
Height
HOEHE [mm]
Width
BREITE [mm]
Depth
TIEFE [mm]
Weight
GEWICHT [g]
eCl@ss 7.1
ECLASS71
eCl@ss 8.1
ECLASS81
1
858-153
Basic relay
Info DE
Info EN
HIGH
230
5
35.00
21.50
28.00
35.000
27-37-16-01
27-37-16-01
Show compressed display (1 configurable product)
Order number858-153
ShorttextBasic relay, Nominal input voltage: 230 VAC, 4 changeover contacts, Limiting continuous current: 5 A, with gold contacts, with manual operation, Module width: 22 mm, Module height: 25 mm
Latest change20.11.2025 14:57:55
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties