2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MGR03.001

Expand Table
EN
1/5
Description
DESC
Article Number
ARTNR
Drawing Number
DN
LOD Level
LODLEVEL
Wood Variant
WV
Metal Design (colour)
MD
Weight
G [kg]
Height
H [mm]
Length
L [mm]
Width
W [mm]
1
Sinus MGR03.001
MGR03.001
AQ738 10.00.A
400
FSC 100%
Color coated in DB703
69.76
800
1800
900
Show compressed display (1 configurable product)
Order numberMGR03.001
ShorttextBench
Latest change23.10.2024 13:28:58
Unit
Keywords

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

IFC4

IFC4_IFCFURNITURE Furniture

OmniClass 2006

23-40_10_11_14 23-40 10 11 14 Exterior Seating

OmniClass

23-11 29 13 11 23-11 29 13 11 - Exterior Benches

BIMHawk PDT

PDT_SEAT Seat

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model

Uniclass2015

40_50_12_33 40 50 12 33 - Garden benches