2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

54742

Expand Table
EN
1/5
BH-SPO 200K-FA
BH_SPO_200K_FA
Article number of the manufacturer
MANUID
Short description
DESCSHORT
EAN
Name of manufacturer
MANUNAME
Planned delivery time
DELTIME
Wheel Ø
RADDURCHM [mm]
Wheel width
RADBREITE [mm]
LAGER
Load capacity at 4 km/h
TRAGF4KMH [kg]
Total height
HEIGHT [mm]
Plate size
PLATTE [mm]
Unit weight (kg)
WEIGHT [kg]
Tread material
MATERIALLAUFB
Wheel centre material
MATERIALRADK
1
54742
BH-SPO 200K-FA
4047526054748
Blickle Räder+Rollen GmbH u. Co. KG
5
200
50
ball bearing
900
245
140 x 110
3.216
Synthetic
high-quality nylon 6
Show compressed display (1 product)
Order number54742
ShorttextBH-SPO 200K-FA
Latest change22.05.2025 14:29:14
Unit

Classifications

By Functionality

BYFUNC_ROLLING Rolling

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-37-02-02 Fixed roller for heavy loads