2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ESF-PS100A16BN

Expand Table
EN
1/5
Name
NAME
Connection method
CNMD
Protection Level
PNLL
Work temperature
WKTE [℃]
Insertion/withdrawal cycles
IWCS
Insertion force
INFE [N]
Withdrawal force
WLFE [N]
Insulation material
INML
Material group
MLGP
Flammability rating according to UL 94
FYRGAG
Contact material
CTML
Contact plating
CTPG
Overvoltage category
OECY
Degree of pollution
DEOFPN
Rated surge voltage
RSVE [KV]
Cable cross section (AWG)
CCSN
1
ESF-PS100A16BN
Crimp
IP67
-40℃~125℃
100
≤75
≥10
PA
V0
Copper alloy
Ag,Plated
3
12,3
16mm²( AWG6)
Show compressed display (1 product)
Order numberESF-PS100A16BN
ShorttextBlack plug, nominal operating voltage 1500V DCRated current 100A, wiring method: crimpingCable outer diameter: 7.1mm to 7.8mm
Latest change05.03.2025 11:16:10
Unit

Classifications

CNS

CNSERPBASE Object Properties