2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BOSSARD 9062984

Expand Table
EN
1/5
Order number
BNARTNR
Brand
BRAND
Brandtype
TYPE
Code
CODE
Material
BNMAT
Thread size
D1
Form
FORM
L [mm]
Diameter
D2 [mm]
Diameter
D3 [mm]
S [mm]
S1 [mm]
+0.1
H [mm]
Grip range
K [mm]
Grip range (K)
K1
1|M4DPX15 A4
2|M5DPX25 A4
3|M5DPX45 A4
4|M6DPX25 A4
5|M6DPX45 A4
6|M8DPX25 A4
7|M8DPX50 A4
9062982
TUBTARA®
DPX
M4DPX15 A4
Stainless steel A4
M4
Assembled
15.0
6
9.0
1.0
1.30
6
0.50
0.5-1.5
9062983
TUBTARA®
DPX
M5DPX25 A4
Stainless steel A4
M5
Assembled
17.5
7
10.0
1.0
1.30
7
0.50
0.5-2.5
9062984
TUBTARA®
DPX
M5DPX45 A4
Stainless steel A4
M5
Assembled
19.5
7
10.0
1.0
1.30
7
2.50
2.5-4.5
9063000
TUBTARA®
DPX
M6DPX25 A4
Stainless steel A4
M6
Assembled
21.5
9
12.0
1.5
1.90
9
0.50
0.5-2.5
9063001
TUBTARA®
DPX
M6DPX45 A4
Stainless steel A4
M6
Assembled
23.5
9
12.0
1.5
1.90
9
2.50
2.5-4.5
9063002
TUBTARA®
DPX
M8DPX25 A4
Stainless steel A4
M8
Assembled
23.5
11
15.0
1.5
2.00
11
0.50
0.5-2.5
9063003
TUBTARA®
DPX
M8DPX50 A4
Stainless steel A4
M8
Assembled
26.0
11
15.0
1.5
2.00
11
2.50
2.5-5
Show compressed display (7 configurable products)
Order number9062984
ShorttextBlind rivet nuts flat head with underhead seal Precote 200, round shank, closed end
Latest change16.06.2025 10:07:30
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties