2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BMS75-40

Expand Table
EN
1/5
Code
CODE
type
TYPE
operation mode
OPE
subject material
MAT
surface preparation
SUR
specification
SPE
A
A [mm]
B
B [mm]
C
C [mm]
D
D [mm]
E
E [mm]
F
F [mm]
G
G [mm]
H
H [mm]
p.c.d
PPCCDD [mm]
P.C.D
PCD [mm]
M1
M1 [mm]
M2
M2 [mm]
S
S [mm]
N
N [mm]
L
L [mm]
1|BMS75-40
2|BMS76-52
BMS75
AT type
Single action
Cast aluminium
Hard anodizing
40
24.0
36.5
60.5
0.0
85.5
51.0
30
80
36
50
M5deep10
M6deep10
11
14
121.7
BMS76
AT type
Double action
Cast aluminium
Hard anodizing
52
30.0
41.5
65.5
72.0
95.0
65.0
30
80
36
50
M5deep10
M6deep10
11
14
147.0
Show compressed display (2 configurable products)
ShorttextSanitary pipe fittings/Actuator/AT pneumatic type
Latest change04.11.2025 08:07:23
Unit

Classifications

CNS

CNSERPBASE Object Properties