2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

VFS1120-1G-01

Expand Table
EN
1/5
Symbol
SYMBOL
Body (Pilot exhaust)
BODY
Coil rated voltage
VOLTAGE
Electrical entry
ENTRY
Light/Surge voltage suppressor
SUPPRESSOR
Manual override
MANUAL
Port size
PORT
Thread type
THREAD
CE/UKCA-Compliant
CE
1
(1) 2 position single
(20) Individual EXH
(1) 100 VAC (50/60 Hz)
(G) Grommet
(-) None
(-) Non-locking push type (Flush)
(01) 1/8
(-) Rc
(-) None
Show compressed display (1 configurable product)
ShorttextBody Ported Valve/for Manifold
Latest change14.07.2025 10:57:41
Unit

Classifications

By Functionality

BYFUNC_CONVEYING Conveying
BYFUNC_ADJUSTING Adjusting

By Categories

Valve Valve
Automation Automation

CNS

CNSERPBASE Object Properties

ECLASS 14.0

51-03-01-03 Electrically operated valve (pneumatics)

ECLASS 13.0

51-03-01-03 Electrically operated valve (pneumatics)

ECLASS 10.1

27-29-13-90 Directional control valve (pneumatics, unspecified)

ECLASS 6.2

27-29-13-90 Directional control valve (pneumatics, unclassified)