2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

CFKPB20

Expand Table
EN
1/5
Part No.
PN
Material
MAT
Surface Treatment
ST
Tube Diameter
TD [mm]
A
A [mm]
B
B [mm]
d
DD [mm]
Fd
FDD [mm]
L1
L1 [mm]
Ld
LDD [mm]
LB
LB [mm]
LP
LP [mm]
t
TT [mm]
LU
LU [mm]
LJ
LJ [mm]
LM
LM [mm]
LW
LW [mm]
P
P [mm]
R
R [mm]
RA
RA [mm]
U
U [mm]
W
W [mm]
1
2
3
4
5
6
7
CFKPB12
Low Carbon Steel
Black Oxide
12
50.8 (30.3)
22.0
4.5
10
24 (3.5)
4.5
2.8
10.0
2.0
34
29.5
17
44
15.5
16.0
2.0
8.0
4.5
CFKPB16
Low Carbon Steel
Black Oxide
16
52.3 (30.3)
22.0
4.5
12
25.5 (3.5)
4.5
2.8
10.0
2.0
38
33.5
19
48
20.0
19.0
2.0
8.0
5.0
CFKPB20
Low Carbon Steel
Black Oxide
20
65.2 (41.2)
29.5
6.5
14
28.5 (4.5)
6.6
4.0
17.5
3.2
48
42.0
24
62
25.5
23.5
3.2
9.2
5.8
CFKPB25
Low Carbon Steel
Black Oxide
25
72.2 (44.7)
32.5
6.5
16
32.5 (5)
6.6
4.0
17.5
3.2
52
46.0
26
66
28.0
26.0
3.2
10.7
5.8
CFKPB32
Low Carbon Steel
Black Oxide
32
78.7 (47.2)
33.0
6.5
0
38.5 (7)
6.6
4.0
17.0
3.2
57
19.0
30
71
34.0
3.2
3.2
11.2
5.8
CFKPB40
Low Carbon Steel
Black Oxide
40
85.2 (53.7)
39.5
6.6
0
38.5 (7)
6.6
4.0
23.5
3.2
64
18.5
33
78
40.0
3.2
3.2
11.2
7.0
CFKPB50
Low Carbon Steel
Black Oxide
50
92.2 (56.7)
40.5
9.0
0
43.5 (8)
9.0
5.0
17.5
3.2
79
21.0
39
95
50.0
3.2
3.2
14.7
8.0
Show compressed display (7 configurable products)
ShorttextBrackets for Compact Air Cylinders - Foot Type Bracket
Latest change29.11.2024 04:28:21
Unit

Classifications

CNS

CNSERPBASE Object Properties