2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BK11.0011.25008,2

Expand Table
EN
1/5
Item number
ARTNR
Description
DESC
Height (h)
KLEINH [mm]
Total height (H)
H [mm]
Diameter (d1)
D1 [mm]
Tube diameter (d)
KLEIND [mm]
Wifth end cap (A)
A [mm]
Handle height (L)
L [mm]
Length end cap (d2)
D2 [mm]
(R)
R
Screw-on distance (l)
I [mm]
1
2
3
4
5
BK11.0011.20008,2
Bügelgriffe / Maschinengriffe, gebogen
30
54
8.2
20
30
230
28
13.5
200
BK11.0011.25008,2
Bügelgriffe / Maschinengriffe, gebogen
30
54
8.2
20
30
280
28
13.5
250
BK11.0011.30008,2
Bügelgriffe / Maschinengriffe, gebogen
30
54
8.2
20
30
330
28
13.5
300
BK11.0011.35008,2
Bügelgriffe / Maschinengriffe, gebogen
30
54
8.2
20
30
380
28
13.5
350
BK11.0011.40008,2
Bügelgriffe / Maschinengriffe, gebogen
30
54
8.2
20
30
430
28
13.5
400
Show compressed display (5 products)
Order numberBK11.0011.25008,2
ShorttextBridge handles / machine handles angled
Latest change04.08.2022 06:09:44
Unit

Classifications

CNS

CNSERPBASE Object Properties