2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Fluted grip knob BTL.20 p-M6x16

Expand Table
EN
1/5
Code
PARTNUMBER
Description
DESCRIPTION
D
DIM01 [mm]
d6g
DIM02
L
DIM03 [mm]
d1
DIM04 [mm]
d2
DIM05 [mm]
l
DIM06 [mm]
l2
DIM07 [mm]
Weight
WEIGHT [g]
Product details
INFOEG
1
2
3
6411
BTL.20 p-M6x16
20
M6
21
11
11
16
12
11
Product details
6441
BTL.25 p-M8x20
26
M8
26
16
15
20
15
11
Product details
6471
BTL.32 p-M8x25
32
M8
30
17
21
25
17
31
Product details
Show compressed display (3 products)
Order number6411
ShorttextFluted grip knobs
Latest change03.02.2025 06:45:51
Unit

Classifications

By Functionality

BYFUNC_FASTENING Fastening
BYFUNC_SCREWING Screwing
BYFUNC_CONTROLING Controling

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-01-01-02 Palm grip