Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
GGB
Fiber Reinforced Composite bearings
HSG US
HSG Bushes inch - Bushes inch
GGB
Fiber Reinforced Composite bearings
HSG US
HSG Bushes inch - Bushes inch
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
HSG96100-008
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part number
BESTNR
Length
B
Nominal size
DIXDO
Bearing ID
DI
Bearing OD
DO
Shaft diameter
DJ
Housing diameter
DH
Running clearance
CD
Link GGB website
LINK
Category
KAT
Material
MAT
RoHS certificate
ROHS
Tested according to ASTM E595/ECSS-Q-ST-70-02C
TEST
low maintenance or maintenance free
WS
Dry running
TL
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
HSG5660-008
1/2
3 1/2 x 3 3/4
3.5065/3.5105
3.7555/3.7535
3.5000/3.4990
3.7500/3.7520
0.0010/0.0100
Website
Fiber composite plain bearing (correction of fiber composite)
HSG US
Yes
Yes
Yes
Yes
HSG6064-008
1/2
3 3/4 x 4
3.7565/3.7605
4.0055/4.0035
3.7500/3.7490
4.0000/4.0020
0.0010/0.0100
Website
Fiber composite plain bearing (correction of fiber composite)
HSG US
Yes
Yes
Yes
Yes
HSG6468-008
1/2
4 x 4 1/4
4.0090/4.0140
4.2570/4.2540
4.0000/3.9990
4.2500/4.2520
0.0020/0.0130
Website
Fiber composite plain bearing (correction of fiber composite)
HSG US
Yes
Yes
Yes
Yes
HSG6872-008
1/2
4 1/4 x 4 1/2
4.2590/4.2640
4.5070/4.5040
4.2500/4.2490
4.5000/4.5020
0.0020/0.0130
Website
Fiber composite plain bearing (correction of fiber composite)
HSG US
Yes
Yes
Yes
Yes
HSG7276-008
1/2
4 1/2 x 4 3/4
4.5090/4.5140
4.7570/4.7540
4.5000/4.4990
4.7500/4.7520
0.0020/0.0130
Website
Fiber composite plain bearing (correction of fiber composite)
HSG US
Yes
Yes
Yes
Yes
HSG7680-008
1/2
4 3/4 x 5
4.7590/4.7640
5.0070/5.0040
4.7500/4.7490
5.0000/5.0020
0.0020/0.0130
Website
Fiber composite plain bearing (correction of fiber composite)
HSG US
Yes
Yes
Yes
Yes
HSG8084-008
1/2
5 x 5 1/4
5.0090/5.0140
5.2570/5.2540
5.0000/4.9990
5.2500/5.52520
0.0020/0.0130
Website
Fiber composite plain bearing (correction of fiber composite)
HSG US
Yes
Yes
Yes
Yes
HSG8488-008
1/2
5 1/4 x 5 1/2
5.2590/5.2640
5.5070/5.5040
5.2500/5.2490
5.500/5.5020
0.0020/0.0130
Website
Fiber composite plain bearing (correction of fiber composite)
HSG US
Yes
Yes
Yes
Yes
HSG8892-008
1/2
5 1/2 x 5 3/4
5.5090/5.5140
5.7570/5.7540
5.5000/5.4990
5.7500/5.7520
0.0020/0.0130
Website
Fiber composite plain bearing (correction of fiber composite)
HSG US
Yes
Yes
Yes
Yes
HSG9296-008
1/2
5 3/4 x 6
5.7590/5.7640
6.0070/6.0040
5.7500/5.7490
6.0000/6.0020
0.0020/0.0130
Website
Fiber composite plain bearing (correction of fiber composite)
HSG US
Yes
Yes
Yes
Yes
HSG96100-008
1/2
6 x 6 1/4
6.0120/6.0180
6.2590/6.2550
6.0000/5.9985
6.2500/6.2520
0.0030/0.0165
Website
Fiber composite plain bearing (correction of fiber composite)
HSG US
Yes
Yes
Yes
Yes
HSG0816-008
1/2
1/2 x 1
0.5040/0.5070
1.0035/1.0015
0.5000/0.4995
1.0000/1.0005
0.0005/0.0065
Website
Fiber composite plain bearing (correction of fiber composite)
HSG US
Yes
Yes
Yes
Yes
HSG1016-008
1/2
5/8 x 1 1/8
0.6290/0.6320
1.1285/1.1265
0.6250/0.6245
1.1250/1.1255
0.0005/0.0065
Website
Fiber composite plain bearing (correction of fiber composite)
HSG US
Yes
Yes
Yes
Yes
HSG1220-008
1/2
3/4 x 1 1/4
0.7540/0.7570
1.2535/1.2515
0.7500/0.7495
1.2500/1.2505
0.0005/0.0065
Website
Fiber composite plain bearing (correction of fiber composite)
HSG US
Yes
Yes
Yes
Yes
HSG1422-008
1/2
7/8 x 1 3/8
0.8790/0.8820
1.3785/1.3765
0.8750/0.8745
1.3750/1.3755
0.0005/0.0065
Website
Fiber composite plain bearing (correction of fiber composite)
HSG US
Yes
Yes
Yes
Yes
HSG1624-008
1/2
1 x 1 1/2
1.0040/1.0070
1.5035/1.5015
1.0000/0.9995
1.5000/1.5005
0.0005/0.0065
Website
Fiber composite plain bearing (correction of fiber composite)
HSG US
Yes
Yes
Yes
Yes
HSG1826-008
1/2
1 1/8 x 1 5/8
1.1290/1.1320
1.6285/1.6265
1.1250/1.1245
1.6250/1.6255
0.0005/0.0065
Website
Fiber composite plain bearing (correction of fiber composite)
HSG US
Yes
Yes
Yes
Yes
HSG2028-008
1/2
1 1/4 x 1 3/4
1.2540/1.2570
1.7535/1.7515
1.2500/1.2495
1.7500/1.7505
0.0005/0.0065
Website
Fiber composite plain bearing (correction of fiber composite)
HSG US
Yes
Yes
Yes
Yes
HSG2230-008
1/2
1 3/8 x 1 7/8
1.3790/1.3820
1.8785/1.8765
1.3750/1.3745
1.8750/1.8755
0.0005/0.0065
Website
Fiber composite plain bearing (correction of fiber composite)
HSG US
Yes
Yes
Yes
Yes
Show compressed display (62 configurable products)
Part information
Similar parts
Request for quote (RFQ)
GGB
- HSG Bushes inch
Order number
HSG96100-008
Shorttext
Bushes inch
Latest change
13.03.2024 12:53:47
Unit
Keywords
Bushes
Fiber Reinforced
bearings
inch
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties