2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

23110.0530

Expand Table
EN
1/5
Product No.
PN
material
MA
ROHS
ROHS
A [mm]
B [mm]
website
WED
1
2
3
4
5
6
23110.0510
YES
20.0
31.0
網站
23110.0520
YES
25.0
35.0
網站
23110.0530
YES
50.0
31.0
網站
23110.0540
YES
50.0
45.0
網站
23110.0610
YES
25.0
12.0
網站
23110.0620
YES
50.0
20.0
網站
Show compressed display (6 products)
ShorttextBushing
Latest change19.07.2023 02:41:41
Unit

Classifications

By Categories

Actuating_Elements Actuating Elements
Assembling_Equipment Assembling Equipment
Automation Automation
Automotive Automotive
Automotive_Engineering Automotive Engineering
Ball Ball
Bearing Bearing
Bushing Bushing
Caster Caster
Clamping_Technology Clamping Technology
Cog_Wheel Cog Wheel
Cogging Cogging
Control_Unit Control Unit
Die_Set Die Set
Drilling_Tool Drilling Tool
Drive_Shaft Drive Shaft
Fastening Fastening
Fitting Fitting
Fixture_System Fixture System
Flange Flange
Gear Gear
Gear_Belt Gear Belt
Hinge Hinge
Linear_Technology Linear Technology
Machining_Unit Machining Unit
Magnet Magnet
Metal_Fitting Metal Fitting
Mold_Construction Mold Construction
Nozzle Nozzle
Operational_Safety Operational Safety
Pneumatics Pneumatics
Positioning_System Positioning System
Rolling_Bearing Rolling Bearing
Screwing_Tool Screwing Tool
Shock_Absorber Shock Absorber
Thread_Insert Thread Insert

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties