2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

YKVU16001-9881 DN1600 PN10

Expand Table
All delivery countries/regions
EN
1/5
Item Number
IN
LOD Level
LOD
Nominal Diameter
DN [mm]
Pressure Rating
PN
L Series
LS
Valve
L [mm]
Valve
L1 [mm]
Valve
L2 [mm]
e1 Valve
E1 [mm]
e2 Valve
E2 [mm]
e3 Valve
E3 [mm]
e4 Valve
E4 [mm]
e5 Valve
E5 [mm]
Ød2 Gear Box
D2 [mm]
h1 Valve
H1 [mm]
h2 Gear Box
H2 [mm]
h3 Gear Box
H3 [mm]
f Flange
F [mm]
ØD Flange
D [mm]
ØK Flange
K [mm]
Ød Flange
D1 [mm]
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
YKVU07001-9881
400
700
PN10
L Series 14
430
540
671
838
511
653
190
313
370
460
397
484
5
895
840
794
YKVU07501-9881
400
750
PN10
L Series 14
450
580
710
882
542
697
190
313
370
496
397
484
5
965
905
856
YKVU08001-9881
400
800
PN10
L Series 14
470
610
766
855
530
670
190
313
370
520
397
484
5
1015
950
901
YKVU09001-9881
400
900
PN10
L Series 14
510
670
861
965
618
780
242
365
370
568
432
519
5
1115
1050
1001
YKVU10001-9881
400
1000
PN10
L Series 14
550
740
951
1039
650
854
242
365
370
625
432
519
5
1230
1160
1112
YKVU11001-9881
400
1100
PN10
L Series 14
590
750
1053
1022
720
837
242
365
370
695
432
519
5
1355
1270
1218
YKVU12001-9881
400
1200
PN10
L Series 14
630
900
1147
1251
782
1008
290
515
485
738
538
625
5
1455
1380
1328
YKVU13001-9881
400
1300
PN10
L Series 14
670
988
1248
1301
867
1059
290
515
485
803
538
625
5
1585
1490
1432
YKVU14001-9881
400
1400
PN10
L Series 14
710
1160
1345
1349
917
1101
290
515
485
848
538
625
5
1675
1590
1530
YKVU15001-9881
400
1500
PN10
L Series 14
750
1080
1435
1411
1015
1168
431
656
485
910
681
768
5
1785
1700
1640
YKVU16001-9881
400
1600
PN10
L Series 14
790
1250
1537
1483
1060
1240
431
656
485
970
681
768
5
1915
1820
1750
YKVU01502-9881
400
150
PN16
L Series 14
210
0
152
378
151
255
71
134
245
143
136
212
3
285
240
211
YKVU02002-9881
400
200
PN16
L Series 14
230
180
199
405
177
282
71
134
245
180
136
212
3
340
295
266
YKVU02502-9881
400
250
PN16
L Series 14
250
220
251
481
214
352
95
158
245
213
163
239
3
405
355
319
YKVU03002-9881
400
300
PN16
L Series 14
270
280
281
503
237
380
95
158
245
242
163
239
4
460
410
370
YKVU03502-9881
400
350
PN16
L Series 14
290
320
336
595
283
410
110
175
370
272
184
271
4
520
470
429
YKVU04002-9881
400
400
PN16
L Series 14
310
335
385
626
297
441
110
175
370
300
184
271
4
580
525
480
YKVU04502-9881
400
450
PN16
L Series 14
330
380
434
670
333
485
110
198
370
330
285
372
4
640
585
548
YKVU05002-9881
400
500
PN16
L Series 14
350
400
474
721
344
531
156
245
370
370
334
420
4
715
650
609
Show compressed display (40 configurable products)
Order numberYKVU16001-9881
ShorttextButterfly valves
Latest change13.10.2025 09:44:03
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model