Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
HELUKABEL
Cable Glands
HELUTOP
HELUTOP® MS-EP4 - Cable gland
HELUKABEL
Cable Glands
HELUTOP
HELUTOP® MS-EP4 - Cable gland
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
905185
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Product number of the Manufacturer
MANUID
Description short
DESCSHORT
Description long
DESCLONG
Thread type
EF001758
Nominal thread size metric/PG
EF007839
Pitch thread
EF003712 [mm]
Thread length
EF000368 [mm]
Wrench width
EF000177 [mm]
Suitable for cable diameter
EF005466 [mm]
Material
EF002169
Material quality
EF001257
Surface protection
EF000139
Degree of protection (IP)
EF005474
1
2
3
4
5
6
7
8
9
10
905181
HELUTOP® MS-EP4 M12x1,5 GL6 SW14 PA6 (3-6,5)
HELUTOP MS-EP4 metric thread
Metric
12
1.5
6
14
3 - 6.5
Metal
Brass
Nickel-plated
IP68
905182
HELUTOP® MS-EP4 M16x1,5 GL6 SW20 PA6 (5-10)
HELUTOP MS-EP4 metric thread
Metric
16
1.5
6
20
5 - 10
Metal
Brass
Nickel-plated
IP68
905183
HELUTOP® MS-EP4 M20x1,5 GL6 SW22 PA6 (6-12)
HELUTOP MS-EP4 metric thread
Metric
20
1.5
6
22
6 - 12
Metal
Brass
Nickel-plated
IP68
905184
HELUTOP® MS-EP4 M20x1,5 GL8 SW24 PA6 (7,5-14)
HELUTOP MS-EP4 metric thread
Metric
20
1.5
8
24
7.5 - 14
Metal
Brass
Nickel-plated
IP68
905185
HELUTOP® MS-EP4 M25x1,5 GL8 SW30 PA6 (10-18)
HELUTOP MS-EP4 metric thread
Metric
25
1.5
8
30
10 - 18
Metal
Brass
Nickel-plated
IP68
905186
HELUTOP® MS-EP4 M32x1,5 GL9 SW40 PA6 (16-25)
HELUTOP MS-EP4 metric thread
Metric
32
1.5
9
40
16 - 25
Metal
Brass
Nickel-plated
IP68
905187
HELUTOP® MS-EP4 M40x1,5 GL9 SW50 PA6 (22-32)
HELUTOP MS-EP4 metric thread
Metric
40
1.5
9
50
22 - 32
Metal
Brass
Nickel-plated
IP68
905188
HELUTOP® MS-EP4 M50x1,5 GL9 SW58 PA6 (30-38)
HELUTOP MS-EP4 metric thread
Metric
50
1.5
9
58
30 - 38
Metal
Brass
Nickel-plated
IP68
905189
HELUTOP® MS-EP4 M63x1,5 GL14 SW64/68 PA6 (34-44)
HELUTOP MS-EP4 metric thread
Metric
63
1.5
14
64
34 - 44
Metal
Brass
Nickel-plated
IP68
905248
HELUTOP® MS-EP4 M63x1,5 GL10 SW75 PA6 (37-53)
HELUTOP MS-EP4 metric thread
Metric
63
1.5
10
75
37 - 53
Metal
Brass
Nickel-plated
IP68
Show compressed display (10 products)
Part information
Similar parts
Request for quote (RFQ)
HELUKABEL
- HELUTOP® MS-EP4
Order number
905185
Shorttext
Cable gland
Latest change
13.09.2023 06:12:25
Unit
Keywords
Cable Glands
Cable gland
Classifications
CNS
CNSERPBASE Object Properties