2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

EP10427930 - PD-FLAT 360i/8 ROUND WHITE

Expand Table
1/5
Item number
ARTNR
Level of detail
LOD
Product picture
BILD
Parts list name
CNSLINA
Device category
GKAT
Product description
PRODB
Special product features
BP
User interface
BS
Control system
STEUSYS
Installation type
MONART
Installation position
MONORT
1
2
3
4
5
EP10427923
350
EP10427923 - PD-FLAT 360i/8 SQUARE WHITE
Ceiling-mounted presence detector
Design presence detector, approx. range 8 m in Ø. 1 channel, switching, with zero-cross switching, optimised for LED lights. Master/slave (parallel wiring). Low profile design with plastic design covers: square, white - variably interchangeable (alternative: glass, round, black).
Zero-cross switching. Simple parameterisation, remote control and documentation with ESY-Pen and ESY-App.
IR remote control
ON/OFF
Recessed mounting / device box Ø 68 mm
Ceiling
EP10427930
350
EP10427930 - PD-FLAT 360i/8 ROUND WHITE
Ceiling-mounted presence detector
Design presence detector, approx. range 8 m in Ø. 1 channel, switching, with zero-cross switching, optimised for LED lights. Master/slave (parallel wiring). Low profile design with plastic design covers: round, white - variably interchangeable (alternative: glass, square, black).
Zero-cross switching. Simple parameterisation, remote control and documentation with ESY-Pen and ESY-App.
IR remote control
ON/OFF
Recessed mounting / device box Ø 68 mm
Ceiling
EP10427947
350
EP10427947 - PD-FLAT 360i/8 SQUARE BLACK
Ceiling-mounted presence detector
Design presence detector, approx. range 8 m in Ø. 1 channel, switching, with zero-cross switching, optimised for LED lights. Master/slave (parallel wiring). Low profile design with plastic design covers: square, black - variably interchangeable (alternative: glass, round, white).
Zero-cross switching. Simple parameterisation, remote control and documentation with ESY-Pen and ESY-App.
IR remote control
ON/OFF
Recessed mounting / device box Ø 68 mm
Ceiling
EP10427954
350
EP10427954 - PD-FLAT 360i/8 ROUND BLACK
Ceiling-mounted presence detector
Design presence detector, approx. range 8 m in Ø. 1 channel, switching, with zero-cross switching, optimised for LED lights. Master/slave (parallel wiring). Low profile design with plastic design covers: round, black - variably interchangeable (alternative: glass, square, white).
Zero-cross switching. Simple parameterisation, remote control and documentation with ESY-Pen and ESY-App.
IR remote control
ON/OFF
Recessed mounting / device box Ø 68 mm
Ceiling
EP10428623
350
EP10428623 - PD-FLAT 360i/8 LARGE ROUND WHITE
Ceiling-mounted presence detector
Design presence detector, approx. range 8 m in Ø. 1 channel, switching, with zero-cross switching, optimised for LED lights. Master/slave (parallel wiring). Low profile design with plastic design covers: round, white - variably interchangeable (alternative: glass, square, black).
Zero-cross switching. Simple parameterisation, remote control and documentation with ESY-Pen and ESY-App.
IR remote control
ON/OFF
Recessed mounting / device box Ø 68 mm
Ceiling
Show compressed display (5 configurable products)
Order numberEP10427930
ShorttextCeiling-mounted presence detector
Latest change06.10.2025 09:21:17
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model
Family categoryElectrical Equipment
Compare multiple parts
Add at least 2 products with