2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

G1 CAN Cell Group Module

Expand Table
EN
Preview Image
PREVIEWPERLINE
ORDERNO
dimensions
DIMENSIONS
mounting hole
MOUNTING_HOLE
operating temp.
OPERATING_TEMP_
operating voltage
OPERATING_VOLTAGE
wire length
WIRE_LENGTH
name
NAME
balancing current
BALANCING_CURRENT
communications bus
COMMUNICATIONS_BUS
isolation between communication and battery side
ISOLATION_BETWEEN_COMMUNICATION_AND_BATTERY_SIDE
mounting holes
MOUNTING_HOLES
number of cells
NUMBER_OF_CELLS
1
2
3
G1 CAN Cell Group Module
49 x 44 x 11 mm
M3.5
-40°C to +80°C
6V – 64V
– Cell communication 0.5m; – CAN bus 1m (with connector)
G1 CAN Cell Group Module
G1 Centralized CAN Cell Group Module
90x61x16.5
G1 Centralized CAN Cell Group Module
420mA
CAN
1500V
M4
6 – 16
Tesla Model S battery module retrofit BMS
182x60x15 mm
M3
2.0V – 4.55V
Tesla Model S battery module retrofit BMS
Show compressed display (3 products)
Order numberG1 CAN Cell Group Module
Latest change14.01.2022 13:49:48
Unit

Classifications

CNS

CNSERPBASE Object Properties
Order NumberG1 CAN Cell Group Module