2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

CD40WG-60-L450

Expand Table
EN
1/5
CNSORDERNO
CNSORDERNO
model
MO
type
TYPE
material quality(Slide rail)
MQ
material quality(C-shaped steel trough)
MQ1
series
SE
L
L [mm]
A
A [mm]
h
HH [mm]
W
W [mm]
D
D [mm]
E
E [mm]
F
F [mm]
G
G [mm]
H
H [mm]
t
TT [mm]
INFOTEXT
INFOTEXT
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
CD40TG-35-L450
CD40TG
With C-channel·No hole type·Convex type
Ultra high molecular weight polyethylene
Steel (Galvanized)
35
450
4.4
2.3
20
17
14.0
17.0
10.0
10.0
1.5
website
CD40TG-40-L450
CD40TG
With C-channel·No hole type·Convex type
Ultra high molecular weight polyethylene
Steel (Galvanized)
40
450
7.4
2.4
20
17
14.0
17.0
10.0
10.0
1.5
website
CD40TG-50-L450
CD40TG
With C-channel·No hole type·Convex type
Ultra high molecular weight polyethylene
Steel (Galvanized)
50
450
8.8
2.8
20
17
14.0
17.0
10.0
10.0
1.5
website
CD40TG-60-L450
CD40TG
With C-channel·No hole type·Convex type
Ultra high molecular weight polyethylene
Steel (Galvanized)
60
450
11.8
3.5
28
20
14.0
24.0
14.0
12.0
2.0
website
CD40WG-35-L450
CD40WG
With C-channel·No hole type·Concave type
Ultra high molecular weight polyethylene
Steel (Galvanized)
35
450
4.6
4.3
30
24
5.3
9.9
7.9
9.3
1.5
website
CD40WG-40-L450
CD40WG
With C-channel·No hole type·Concave type
Ultra high molecular weight polyethylene
Steel (Galvanized)
40
450
5.1
7.4
30
24
8.4
13.2
11.7
13.7
1.5
website
CD40WG-50-L450
CD40WG
With C-channel·No hole type·Concave type
Ultra high molecular weight polyethylene
Steel (Galvanized)
50
450
6.4
8.9
30
24
10.7
16.5
14.5
16.2
1.5
website
CD40WG-60-L450
CD40WG
With C-channel·No hole type·Concave type
Ultra high molecular weight polyethylene
Steel (Galvanized)
60
450
7.4
11.7
30
24
12.4
19.8
18.5
20.6
1.5
website
CD40TU-35-L450
CD40TU
With C-channel·No hole type·Convex type
Ultra high molecular weight polyethylene
stainless steel
35
450
4.4
2.3
20
17
14.0
17.0
10.0
10.0
1.5
website
CD40TU-40-L450
CD40TU
With C-channel·No hole type·Convex type
Ultra high molecular weight polyethylene
stainless steel
40
450
7.4
2.4
20
17
14.0
17.0
10.0
10.0
1.5
website
CD40TU-50-L450
CD40TU
With C-channel·No hole type·Convex type
Ultra high molecular weight polyethylene
stainless steel
50
450
8.8
2.8
20
17
14.0
17.0
10.0
10.0
1.5
website
CD40TU-60-L450
CD40TU
With C-channel·No hole type·Convex type
Ultra high molecular weight polyethylene
stainless steel
60
450
11.8
3.5
28
20
14.0
24.0
14.0
12.0
2.0
website
CD40WU-35-L450
CD40WU
With C-channel·No hole type·Concave type
Ultra high molecular weight polyethylene
stainless steel
35
450
4.6
4.3
30
24
5.3
9.9
7.9
9.3
1.5
website
CD40WU-40-L450
CD40WU
With C-channel·No hole type·Concave type
Ultra high molecular weight polyethylene
stainless steel
40
450
5.1
7.4
30
24
8.4
13.2
11.7
13.7
1.5
website
CD40WU-50-L450
CD40WU
With C-channel·No hole type·Concave type
Ultra high molecular weight polyethylene
stainless steel
50
450
6.4
8.9
30
24
10.7
16.5
14.5
16.2
1.5
website
CD40WU-60-L450
CD40WU
With C-channel·No hole type·Concave type
Ultra high molecular weight polyethylene
stainless steel
60
450
7.4
11.7
30
24
12.4
19.8
18.5
20.6
1.5
website
Show compressed display (16 configurable products)
ShorttextChain guide - with C-channel - no hole
Latest change19.03.2025 09:16:26
Unit

Classifications

CNS

CNSERPBASE Object Properties