2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

KCDFP4-B

Expand Table
EN
1/5
Model
MODEL
Lever Material
LMAT
Screw Material
SMAT
Screw Surface treatment
SSUR
Code
CODE
M
VAR02
Lever Color
VAR04
L
FIX02 [mm]
R
FIX04 [mm]
H
FIX06 [mm]
D
FIX08 [mm]
d
FIX10 [mm]
h
FIX12 [mm]
PDF
FIX95
1
2
KCDFP4-B
Nylon 6 black matte
Equivalent to S45C
Blackening treatment
KCDFP
4
B(black)
49
42
33.5
14
10.0
24.5
PDF
KCDFPS4-B
Nylon 6 black matte
Stainless Steel
-
KCDFPS
4
B(black)
49
42
33.5
14
10.0
24.5
PDF
Show compressed display (2 configurable products)
Order numberP_KCDFP4-B
ShorttextClamp Levers - Nylon type - Internal Thread Type
Latest change17.10.2023 03:13:18
Unit

Classifications

CNS

CNSERPBASE Object Properties