2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Emile Maurin 31-780-12

Expand Table
1/5
Référence
REF
Position
POS
h11
D1 [mm]
D2
D3
H7
D4 [mm]
D5
max.
H1 [mm]
H2 [mm]
H3 [mm]
+0.2
L1
S1 [mm]
Informations
INFOS
1
2
3
4
5
6
7
31-780-8
ouvert
8
M4
6
8
M2,5
22
8
4
D3/2+2.8
3
INFOTEXTE
31-780-10
ouvert
10
M5
10
10
M3
30
10
5
D3/2+3.3
4
INFOTEXTE
31-780-12
ouvert
12
M6
15
12
M4
36
12
6
D3/2+3.5
5
INFOTEXTE
31-780-16
ouvert
16
M8
20
16
M5
48
16
8
D3/2+4
6
INFOTEXTE
31-780-20
ouvert
20
M10
30
20
M6
60
20
10
D3/2+4.8
8
INFOTEXTE
31-780-25
ouvert
25
M12
40
25
M8
72
25
12
D3/2+5.6
10
INFOTEXTE
31-780-30
ouvert
30
M16
60
30
M10
85
30
16
D3/2+7.9
14
INFOTEXTE
Show compressed display (7 configurable products)
Order number31-780-12
ShorttextClavette de serrage - Acier
Latest change14.05.2024 08:22:41
Unit

Classifications

By Functionality

BYFUNC_CLOSING Closing
BYFUNC_ATTACHING Attaching
BYFUNC_LOCKING Locking
BYFUNC_POSITIONING Positioning
BYFUNC_APPLYING Applying
BYFUNC_BALANCING Balancing
BYFUNC_PINCHING Pinching
BYFUNC_CLAMPING Clamping

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

21-02-07-90 Clamping element, quick change (for workpiece, unspecified)

ECLASS 10.1

21-02-07-90 Clamping element, quick change (unspecified)

ECLASS 10.0.1

21-02-07-90 Clamping element, quick change (unspecified)

ECLASS 9.1

21-02-07-90 Clamping element, quick change (unspecified)

ECLASS 9.0

21-02-07-90 Clamping element, quick change (unspecified)

ECLASS 8.1

21-02-07-90 Clamping element, quick change (unspecified)

ECLASS 8.0

21-02-07-90 Clamping element, quick change (unspecified)

ECLASS 7.1

21-02-07-90 Clamping element, quick change (unclassified)

ECLASS 7.0

21-02-07-90 Clamping element, quick change (unclassified)

ECLASS 6.2

21-02-07-90 Clamping element, quick change (unclassified)

ECLASS 6.1

21-02-07-90 Clamping element, quick change (unclassified)

ECLASS 6.0

21-02-07-90 Clamping element, quick change (unclassified)

ECLASS 5.1

21-02-07-90 Clamping element, quick change (unclassified)