2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

CO 8630 Automatic

Expand Table
EN
1/5
Brand
MAR
Description
BEZ
Model number
MN
Opening angle
ROT [°]
Glass thickness
GS [mm]
As-delivered condition / Routing picture
FORM
Overall length
L [mm]
Overall width
B [mm]
Overall depth
T [mm]
Load capacity
BW [kg]
Hold open
FS [°]
Automatic closing
AS [°]
Temperature resistance
TBK [°C]
Max. door width
MTB [mm]
INFO LINK
PL
Product weight
PG [kg]
Short text
KTXT
Specification text
ATXT
1
COLLIO
CO 8630 Automatic
0
8
100
87.5
55
60
+ 90°|- 90°
+ 85°|- 85°
900
HTML
0.52
with central fixing (wall-glass) for double action residential glass doors
SIMONSWERK screw-on hinge system for glass doors, COLLIO CO 8630 Automatic, with central fixing (wall-glass) for double action residential glass doors, maximum load capacity 60 kg per pair of hinges, automatic hinge, for use with wall-glass combinations, for double action doors, stop at + 90° and - 90°, automatic closing from + 85° and - 85°. Finishes...
Show compressed display (1 configurable product)
Order numberCO 8630 Automatic
ShorttextCOLLIO, 60kg
Latest change05.03.2025 12:49:35
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-22-03-01 Door hinge (interior, exterior doors)
23-22-90-90 Door hinge (other, unspecified)

ECLASS 11.0

23-22-03-01 Door hinge (interior, exterior doors)
23-22-90-90 Door hinge (other, unspecified)

ECLASS 10.1

23-22-90-90 Door hinge (other, unspecified)

ECLASS 10.0.1

23-22-90-90 Door hinge (other, unspecified)

ECLASS 9.0

23-22-90-90 Door hinge (other, unspecified)

Revit

RVT_METRICGENERICMODELFACEBASED (Metric) Generic Model face based