2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SUGATSUNE 170-032-617 HG-VH8-N-WT

Expand Table
EN
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Hinges Type
HINGESTYPE
Main Material
MAINMATERIAL
Colour
COLOUR
Opening Angle
OPENINGANGLE
Leaf Thickness (t)
LEAFTHICKNESST
Marking
MARKING
Length L
LENGTHL
Width W
WIDTHW
Weight
WEIGHT [g]
Torque kgf.cm
TORQUEKGFCM
Torque N.m
TORQUENM
MANUAL
DIGITALBOOK
1
2
3
4
170-032-616
HG-VH8-N-BL
4510932166584
Butt Hinges
Polyacetal (POM)
Black
270°
6
N
50
36
11
Link
Link
170-032-617
HG-VH8-N-WT
4510932166591
Butt Hinges
Polyacetal (POM)
White
270°
6
N
50
36
11
Link
Link
170-032-618
HG-VH8-D3-BL
4510932166607
Butt Hinges
Polyacetal (POM)
Black
270°
D3
50
36
14
0.22 to 0.39
0.022 to 0.038
Link
Link
170-032-619
HG-VH8-D3-WT
4510932166614
Butt Hinges
Polyacetal (POM)
White
270°
D3
50
36
14
0.22 to 0.39
0.022 to 0.038
Link
Link
Show compressed display (4 products)
ShorttextCOMBINATION HINGE
Latest change20.10.2025 13:42:54
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties