Horn loudspeaker 10 W, rectangular, 8 x 7", aluminum/ABS material, U-bracket mounting, water and dust protected IP 65, EN54-24 certified, light gray RAL 7035.
-1
5
IfcElectricAppliance
USERDEFINED
n/a
NXTNDQU3K
0
0
E1010
0
0
0
255
Music horn loudspeaker 30 W, ABS material, two-way system for high-quality speech and music reproduction, water and dust protected IP65, EN54-24 certified, light gray RAL 7035.