2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

2128390102

Expand Table
EN
1/5
LOD Level
LODLEVEL
Article designation
TYPECODE
Article no.
ARTNR
Product description
PROD
Shaft diameter
DTANK [mm]
Pump selection help
PSLINK
Select pump
PTYPE
Voltage
U [V]
Frequency
HZ [Hz]
Current
I [A]
Installation type
BF
Pump discharge line (fittings)
ARM
Ground water
GW
Alarm control unit
ECM
Level measurement
LC
Float switch length (including for pressure probe)
LLC [m]
1
300
Biral pump shaft FPS 600 1.05 m 1x Birox 90 MS D400 without wall collar
2128390102
Complete pump shaft
600
Birox 90
1 x 230
50
4.1
with non-return ball valve and flat plate gate valve
Yes
Yes
Float switch type M2, cable length 6 m
6
Show compressed display (1 configurable product)
Order number2128390102
ShorttextComplete pump shaft
Latest change22.10.2025 12:23:35
Unit