Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Dirak
Latches
6-504 - Compression Latch with Insert
Dirak
Latches
6-504 - Compression Latch with Insert
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
448-9117.00-07020
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Order number
BESTNR
Number of closure elements
AV
Dimension A
A [mm]
Dimension L
L [mm]
Insert Version
BTYP
Key Version
SH
Version
AUS
HTML Online
INFO
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
448-9117.00-04018
1
18
0
Square 8mm
Without
Open
Product page DIRAK.com
448-9117.00-05018
1
18
0
Triangular 7mm
Without
Open
Product page DIRAK.com
448-9117.00-06018
1
18
0
Triangular 8mm
Without
Open
Product page DIRAK.com
448-9117.00-07018
1
18
0
Conical square
Without
Open
Product page DIRAK.com
448-9117.00-01020
1
20
0
Double bit 3mm Pin
Without
Open
Product page DIRAK.com
448-9117.00-02020
1
20
0
Double bit 5mm Pin
Without
Open
Product page DIRAK.com
448-9117.00-03020
1
20
0
Square 7mm
Without
Open
Product page DIRAK.com
448-9117.00-04020
1
20
0
Square 8mm
Without
Open
Product page DIRAK.com
448-9117.00-05020
1
20
0
Triangular 7mm
Without
Open
Product page DIRAK.com
448-9117.00-06020
1
20
0
Triangular 8mm
Without
Open
Product page DIRAK.com
448-9117.00-07020
1
20
0
Conical square
Without
Open
Product page DIRAK.com
448-9117.00-01023
1
23
0
Double bit 3mm Pin
Without
Open
Product page DIRAK.com
448-9117.00-02023
1
23
0
Double bit 5mm Pin
Without
Open
Product page DIRAK.com
448-9117.00-03023
1
23
0
Square 7mm
Without
Open
Product page DIRAK.com
448-9117.00-04023
1
23
0
Square 8mm
Without
Open
Product page DIRAK.com
448-9117.00-05023
1
23
0
Triangular 7mm
Without
Open
Product page DIRAK.com
448-9117.00-06023
1
23
0
Triangular 8mm
Without
Open
Product page DIRAK.com
448-9117.00-07023
1
23
0
Conical square
Without
Open
Product page DIRAK.com
448-9117.00-01025
1
25
0
Double bit 3mm Pin
Without
Open
Product page DIRAK.com
Show compressed display (28 configurable products)
Part information
Similar parts
Request for quote (RFQ)
Dirak
- 6-504
Order number
448-9117.00-07020
Shorttext
Compression Latch with Insert
Latest change
05.06.2025 12:19:47
Unit
Keywords
Compression Latch
Insert
Classifications
CNS
CNSERPBASE Object Properties