Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Dirak
Quarter-Turn
1-157 - Compression Latch with T-handle Pr20.1 L42
Dirak
Quarter-Turn
1-157 - Compression Latch with T-handle Pr20.1 L42
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
248-9376.00-00000/100-0545.15-00000(51-63)
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Order number
BESTNR
Version
AUS
Installation type
MON
Delivery Unit
LE
Cams
ZTYP
Bent
K [mm]
Height
H [mm]
Height version
HX [mm]
Accessories Quarter-turn
ZUB
Assembly options
MONO
Door-thickness
S [mm]
Position
POS
HTML Online
INFO
1
248-9376.00-00000/100-0545.15-00000
Compression-latch with T-handle
screw-on
1 pc.
Cam, length 45mm, without stop
0
51.0
Straight
Without
Without
8.0
Closed
Product page DIRAK.com
Show compressed display (1 configurable product)
Part information
Similar parts
Request for quote (RFQ)
Dirak
- 1-157
Order number
248-9376.00-00000/100-0545.15-00000
Shorttext
Compression Latch with T-handle Pr20.1 L42
Latest change
05.06.2025 12:11:27
Unit
Keywords
Compression Latch
Classifications
CNS
CNSERPBASE Object Properties