Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
metric
29_springs/shock_absorbers/gas_spring
FWR, FWF, FWT, FUR, FUF, FUT - Compression Springs - L Dimension Specified Type
Misumi
...
29_springs/shock_absorbers/gas_spring
FWR, FWF, FWT, FUR, FUF, FUT - Compression Springs - L Dimension Specified Type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
FWR13-24-A
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Material
MAT
D
D [mm]
L 1mm Increment
L [mm]
d
DD [mm]
P (Reference)
P [mm]
Load Type Selection
LTS
Allowable Deflection
AD
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
FWR5-15-A
SWP-A
5
15
0.4
1.8
A (Light)
F=Lx60%
FWR6-15-A
SWP-A
6
15
0.5
2.0
A (Light)
F=Lx60%
FWR7-15-A
SWP-A
7
15
0.5
2.2
A (Light)
F=Lx60%
FWR8-20-A
SWP-A
8
20
0.6
2.7
A (Light)
F=Lx60%
FWR9-19-A
SWP-A
9
19
0.7
2.9
A (Light)
F=Lx60%
FWR10-20-A
SWP-A
10
20
0.8
3.4
A (Light)
F=Lx60%
FWR11-21-A
SWP-A
11
21
0.8
3.5
A (Light)
F=Lx60%
FWR12-25-A
SWP-A
12
25
0.9
3.8
A (Light)
F=Lx60%
FWR13-24-A
SWP-A
13
24
0.9
4.2
A (Light)
F=Lx60%
FWR14-30-A
SWP-A
14
30
1.0
4.2
A (Light)
F=Lx60%
FWR15-27-A
SWP-A
15
27
1.0
5.0
A (Light)
F=Lx60%
FWR16-30-A
SWP-A
16
30
1.2
5.0
A (Light)
F=Lx60%
FWR17-31-A
SWP-A
17
31
1.2
5.9
A (Light)
F=Lx60%
FWR18-35-A
SWP-A
18
35
1.4
5.9
A (Light)
F=Lx60%
FWR20-40-A
SWP-A
20
40
1.6
6.7
A (Light)
F=Lx60%
FWR23-45-A
SWP-A
23
45
1.8
7.8
A (Light)
F=Lx60%
FWR25-50-A
SWP-A
25
50
2.0
7.8
A (Light)
F=Lx60%
Show compressed display (18 configurable products)
Part information
Similar parts
Request for quote (RFQ)
Misumi
- FWR, FWF, FWT, FUR, FUF, FUT
Shorttext
Compression Springs - L Dimension Specified Type
Latest change
29.05.2023 07:56:24
Unit
Keywords
Compression Springs
Dimension Specified
Type
metric
Classifications
CNS
CNSERPBASE Object Properties