2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LS57P103.5

Expand Table
EN
1/5
Model
MODEL
type
LV1
Material
MAT
Surface treatment
SUR
Code
CODE
No.
VAR02 [mm]
A
FIX02 [mm]
A1
FIX04 [mm]
D
FIX06 [mm]
D1
FIX08 [mm]
C
FIX10 [mm]
G
FIX12 [mm]
t
FIX14 [mm]
PDF
FIX95
1
LS57P103.5
Type D
ABS
Black
LS57P
103.5
103.5
91.5
45.5
27
21
6
3
PDF
Show compressed display (1 product)
Order numberP_LS57P103.5
ShorttextConcealed handle, quick-mounting type, built-in type
Latest change17.10.2023 03:13:26
Unit

Classifications

CNS

CNSERPBASE Object Properties