Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Sugatsune
Industrial Component Hardware
HINGES
DAMPER HINGES (SOFT CLOSE HINGES)
360-D26-0T - CONCEALED HINGE
Sugatsune
Industrial Component Hardware
HINGES
DAMPER HINGES (SOFT CLOSE HINGES)
360-D26-0T - CONCEALED HINGE
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SUGATSUNE 160-026-839 360-26-0T
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
EURO Hinge Type [For WEB Search]
EUROHINGETYPEFORWEBSEARCH
Hinges Type
HINGESTYPE
Series
SERIES
Material Installed To
MATERIALINSTALLEDTO
Opening Angle
OPENINGANGLE
Installation
INSTALLATION
Overlay Amount
OVERLAYAMOUNT
Additional Function
ADDITIONALFUNCTION
Min Door Thickness
MINDOORTHICKNESS
Max Door Thickness
MAXDOORTHICKNESS
Min Glass Thicknes
MINGLASSTHICKNES
Max Glass Thicknes
MAXGLASSTHICKNES
1
2
3
4
160-026-835
360-C26-0T
4510932140287
Main Body
One Touch Concealed Hinges
360 OLYMPIA Series
Wood|Glass
93°
Inset
0mm (Inset)
With Catch|One Touch Mounting
15
20
4
6
160-026-839
360-26-0T
4510932140324
Main Body
One Touch Concealed Hinges
360 OLYMPIA Series
Wood|Glass
93°
Inset
0mm (Inset)
Without Catch|One Touch Mounting
15
20
4
6
160-026-843
360-D26-0T
4510932140362
Main Body
One Touch Concealed Hinges
360 OLYMPIA Series
Wood|Glass
93°
Inset
0mm (Inset)
Built-in damper|One Touch Mounting
15
20
4
6
160-042-392
360-U26-0T
4510932181761
Main Body
One Touch Concealed Hinges
360 OLYMPIA Series
Wood|Glass
93°
Inset
5 to 9mm
Open Type|One Touch Mounting
15
20
4
6
Show compressed display (4 products)
Part information
Similar parts
Request for quote (RFQ)
Sugatsune
- 360-D26-0T
Shorttext
CONCEALED HINGE
Latest change
20.10.2025 13:45:02
Unit