2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MSTKD-C

Expand Table
EN
1/5
Part No.
PN
Material of Contact Part
MATCP
Hardness of Contact Part
HARDCP
Material of Main Body
MATMB
Cord
CORD
D
D [mm]
Stroke
STROKE [mm]
Operating Point
OP [mm]
Contact Force
CF [N]
Contact Mechanism
CM
L
L [mm]
1
MSTKD-C
420 Stainless Steel
45~50HRC
303 Stainless Steel
Cord 3m, 2-Core Dia.3, Oil Resistance Min. Bending Radius R7
6
2.8
0.3 from Tip (Repeatability 0.005)
1
NO (Normally On)
22
Show compressed display (1 product)
ShorttextContact Switches - Cylinder Type Diameter 6
Latest change29.11.2024 04:17:09
Unit

Classifications

CNS

CNSERPBASE Object Properties